Position sensor, SRBS Series

Brand :
FESTO
Caution
Product Description
Position sensor, SRBS Series
Specifications
| Design | Round |
|---|---|
| Type of mounting | Screwed on |
| Mounting position | Any |
| Certification | RCM compliance mark |
| c UL us Listed (OL) | |
| KC mark | KC EMC |
| Special characteristics | Oil-resistant |
| Degree of protection | IP65 |
| IP68 | |
| Protection class | III |
| Based on standard | EN 60947-5-2 |
| CE marking (see declaration of conformity) | To EU EMC Directive |
| Note on materials | Halogen-free, RoHS-compliant |
| Corrosion resistance class CRC | 2 |
| Measuring principle | Magnetic Hall |
| Measured variable | Rotation angle |
| Sensing range [deg] | > 270 |
| Ambient temperature [°C] | -20 to 70 |
| Ambient temperature with flexible cable installation [°C] | -20 to 70 |
| Typical scanning interval [ms] | 3 |
| Short circuit protection | Yes |
| Overload protection | Present |