Rotary actuator, DSR Series

Brand :
FESTO
Caution
Product Description
Rotary actuator, DSR Series

Features
Variants
- With spigot shaft
- With hollow flanged shaft
Specifications
| Piston Diameter | 10 | 12 | 16 | 25 | 32 | 40 |
|---|---|---|---|---|---|---|
| Pneumatic connection | M3 | M5 | M5 | M5 | G1/8 | G1/4 |
| Design | Semi-rotary actuator with vane drive | |||||
| Cushioning | Non-adjustable at either end | |||||
| Position sensing | Electrical | |||||
| Pneumatic | ||||||
| Inductive | ||||||
| Type of mounting | Via through-holes | |||||
| Via accessories | ||||||
| Mounting position | Any | |||||
| Max. swivel angle | 0 to 181 ° | 0 to 184 ° | ||||
| Operating medium | Compressed air in accordance with ISO 8573ュ1:2010 [7:-:-] | |||||
| Operating pressure [bar] | 2.5 to 8 | 2 to 8 | 1.5 to 8 | |||
| Temperature range [℃] | -10 to +60 | |||||
| Torque at 6 bar [Nm] | 0.5 | 1 | 2 | 5 | 10 | 20 |
| Max. swivelling frequency [Hz] | 3 | |||||
| Max. perm. radial load [N] | 30 | 45 | 75 | 120 | 200 | 350 |
| Max. perm. axial load [N] | 10 | 18 | 30 | 50 | 75 | 120 |