Bellows, DADB Series

Brand :
FESTO
Caution
Product Description
Bellows, DADB Series
Specifications
| Type DADB-V6- | 32 | 40 | 50 | 63 | 80 | 100 |
|---|---|---|---|---|---|---|
| Max. stroke range of the cylinder [mm] | 10 to 500 | 10 to 500 | 10 to 500 | 10 to 500 | 10 to 500 | 10 to 500 |
| Type of mounting | Via threaded pin | |||||
| Mounting position | Any | |||||
| Media resistance | Dust, chippings, oil, grease, fuel | |||||
| Ambient temperature [℃] | -10 to +80 | |||||
| Degree of protection | IP54 | |||||
| Corrosion resistance CRC | 3 | |||||