High Resolution Lens for M42 Mounted Camera [VS-L/M42-10]

Brand :
OMRON
Caution
Product Description
Dimensional Drawing
3Z4S-LE VS-L1828/M42-10
3Z4S-LE VS-L2526/M42-10
![High Resolution Lens for M42 Mounted Camera [VS-L/M42-10] 3Z4S-LE VS-L1828/M42-10 Drawing](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221302450470/221302450470_001_20230801115856.jpg)
![High Resolution Lens for M42 Mounted Camera [VS-L/M42-10] 3Z4S-LE VS-L2526/M42-10 Drawing](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221302450470/221302450470_002_20230801115856.jpg)
Product Specifications
Type
| Recommended Camera | Part number | External Appearance Drawing | Focal Length (mm) | Draw (F No.) | Optical Magnification Variable Range | Closest Distance (mm) | Filter size | Mass (g) | Lens Barrel Length (mm) | Maximum compatible imaging element |
|---|---|---|---|---|---|---|---|---|---|---|
| FH-S□12 | 3Z4S-LE VS-L1828/M42-10 | A | 18 | 2.8 to 16 | 0.025x to 0.12x | 137.9 | M55.0 P0.75 | 330 | 94 | 1.8 inch |
| 3Z4S-LE VS-L2526/M42-10 | B | 25 | 2.6 to 16 | 0.025x to 0.12x | 198.1 | M55.0 P0.75 | 240 | 80 | 1.8 inch |
Specifications
| Mount | M42 mount |
|---|---|
| Ambient Temperature | During use: 0 to +50°C, during storage: -10 to +60°C (No freezing or condensation) |
| Ambient Humidity | During use: 35 to 80%, during storage: 35 to 90% (No condensation) |