Intelligent Tap

Brand :
OMRON
Caution
Product Description
Drawing
F39-SGBT

Materials: PBT resin (body part)
F39-SGIT-IL3

Materials: PBT resin (body part)
F39-LITF1

Materials: PBT resin (body part)
Product Specifications
Intelligent Tap F39-SGIT-IL3
| Part number | Model F39-SGIT-IL3 | ||
|---|---|---|---|
| Compatible sensor | Model F3SG-SR series | ||
| Performance | Response time | 44 ms or less for both output ON to OFF and output OFF to ON * * This is the interval from when the state of the sensor's control output changes until the state of DO (pin2) changes. | |
| Startup time after turning on the power supply | 3 s or less | ||
| Electrical specifications | Power Supply Voltage (Vs) | When powered from an external power supply: SELV/PELV 24 V DC ± 20% (10% or less ripple p-p), when powered from USB: 5 V DC | |
| Current consumption | 85 mA or less (when connected to 24 V DC power supply and IO-Link master) | ||
| Control output (OSSD) / auxiliary output | Since it is directly connected to the F3SG-SR's control output / auxiliary output, please refer to the F3SG-SR rating. | ||
| pin2 digital output (IO-Link) * | PNP transistor 1 output Load current: 100 mA or less, residual voltage: 2 V or less, leakage current: 1 mA or less When control output is ON, DO is OFF. When control output is OFF, DO is ON. (regardless of F3SG-SR PNP/NPN setting) | ||
| * CN3 DO (pin2) output | |||
| Input voltage | Reset input, external relay monitor input | PNP ON voltage: Vs-3 V to Vs (short-circuit current: approx. 9.5 mA)*2 OFF voltage: 0 V to 1/2 Vs or open (short-circuit current: approx. 13.0 mA)*2 NPN ON voltage: 0 to 3 V (short-circuit current: approx. 13.0 mA) OFF voltage: 1/2 Vs to Vs or open (short-circuit current: approx. 9.5 mA)*2 | |
| Muting input A/B, preset input, PSDI input*1 | PNP ON voltage: Vs-3 V to Vs (short-circuit current: approx. 4.5 mA)*2 OFF voltage: 0 V to 1/2 Vs or open (short-circuit current: approx. 7.0 mA)*2 NPN ON voltage: 0 to 3 V (short-circuit current: approx. 7.0 mA) OFF voltage: 1/2 Vs to Vs or open (short-circuit current: approx. 4.5 mA)*2 | ||
| * 1. Only the F3SG-SR model supports PSDI input. * 2. Vs here is the power supply voltage value in the operating environment. | |||
| Overvoltage category (IEC 60664-1) | II | ||
| Protection circuit | Output load short-circuit protection, output reverse connection protection | ||
| Insulation resistance | 20 MΩ or more (by 500 V DC insulation resistance tester) | ||
| Withstand voltage | 1,000 V AC, 50/60 Hz, 1 minute | ||
| Function specifications | Maintenance information | Error history, power-on time | |
| Environmental Spec. | Ambient temperature | When operating | -30 to 55°C (no freezing) |
| When stored | -30 to 70°C | ||
| Ambient humidity | When operating | 35 to 85%RH (no condensation) | |
| When stored | 35 to 85%RH | ||
| Protective Structure (IEC 60529) | IP65, IP67 and IP67G (with cover and cable connected) | ||
| Vibration resistance (IEC 61496-1) | 10 to 55 Hz, double amplitude 0.7 mm, 20 sweeps for each of the 3 axes | ||
| Impact resistance (IEC 61496-1) | 100 m/s^2 1,000 times for each of the 3 axes | ||
| Pollution degree (IEC 60664-1) | 3 | ||
| Connection Specifications | Sensors, control panels, IO-Link | M12 connector: 8-pin (CN1: receiver, CN2: control panel), 5-pin (CN3: IO-Link, CN4: projector), IP67 class when mated, IP67G rating (JIS C 0920 Annex 1) * * IP67G is the protective structure performance when the F3SG-SR main unit cable is correctly mated. | |
| PC connection | USB Type-C | ||
| Cable extension | 20 m or less from IO-Link master, 4 m or less from PC * (USB cable) * Compatibility with all PCs and USB cables not guaranteed. Please check the connection of the USB cable you use. | ||
| IO-Link communication Specifications | IO-Link version | Version 1.1 | |
| Transmission Speed | COM3: 230.4 kbps | ||
| Data length | PD size: 4 bytes, OD size: 32 bytes (M-sequence type: TYPE_2_V) | ||
| Minimum cycle time | 12 ms | ||
| Materials | PBT resin | ||
| Weight | Model F39-SGIT-IL3: 180 g (packed state), model F39-LITF1: 50 g (packed state) | ||
| Accessories | Instruction manual, cover for M12 connector (2 pcs.) | ||
Bluetooth communication unit
| Part number | Model F39-SGBT | ||
|---|---|---|---|
| Compatible sensor | Model F3SG-SR series | ||
| Power Supply Voltage (Vs) | 24 V DC ± 20%, ripple (p-p) 10% or less (supplied from Intelligent Tap) | ||
| Current consumption | 30 mA or less (supplied from Intelligent Tap) | ||
| Ambient temperature | When operating: -30 to 55°C (no freezing) When storing: -30 to 70°C | ||
| Ambient humidity | When operating: 35 to 85%RH (no condensation) When storing: 35 to 85%RH | ||
| Protective structure | IP65, IP67 and IP67G (when mated with Intelligent Tap) | ||
| Vibration resistance | 10 to 55 Hz, 0.7 mm double amplitude, 20 sweeps in each direction of X, Y, and Z | ||
| Impact resistance | 100 m/s^2, 1,000 times in each direction of X, Y, and Z | ||
| Connection method | Connect to Intelligent Tap | ||
| Communication method | Bluetooth Version 3.0 | ||
| Communication profile | SPP (Serial Port Profile) | ||
| Communication distance | Within approx. 10 m (output: class 2) * | ||
| Materials | PBT resin | ||
| Weight | 70 g (packed state) | ||
* Depends on the operating environment.