Improved Water Resistance, Stopper Cylinder, Fixed Mounting Height, RSQ Series

Brand :
SMC
Caution
- ■About SMC product handling
Products without a web page will be released one by one. - Please refer to the catalog for details of specifications and materials.
- Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
[Features]
· Suitable for using under the atmosphere having coolant in the machine tools
· Usable in water-spraying environments such as food machines and car wash machines
Drawing

Product Specifications
Part number display method


■Part number of cylinder with built-in magnet
- If the magnet is built-in and there is no auto switch, the display symbol of the auto switch type will be no symbol.
Specifications
| Cylinder inner diameter (mm) | ⌀32 | ⌀40 | ⌀50 |
|---|---|---|---|
| Operating method | Double acting type | ||
| Operating fluid | Air | ||
| Guaranteed pressure resistant | 1.5 MPa | ||
| Maximum operating pressure | 1.0 MPa | ||
| Ambient and fluid temperatures | Without auto switch: -10 to +70°C With auto switch: -10 to +60°C (no freezing) | ||
| Lubrication | Not required (lubrication-free) | ||
| Cushion | Rubber cushion | ||
| Rod end shape | Cylindrical rod type | ||
| How to install the auto switch | Direct mounting type | ||
| Stroke Length Tolerance | 0 to +1.4^* | ||
| Operating piston speed | 50 to 500 mm/s | ||
| Mounting shape | Through bole / Both ends tapped | ||
*The stroke length tolerance does not include bumper deflection.
Standard table
Unit: mm
| Tube inner diameter | A | H | V | VA |
|---|---|---|---|---|
| 32 | 80 | 32 | 24 | 8 |
| 40 | 89.5 | 37 | 29 | 0 |
| 50 | 91 | 37 | 29 | 0 |
* Other external dimensions are the same as the double acting type.