Improved Water Resistance, Square Tube Type Air Cylinder, Standard Type, Double Acting / Single Rod, MB1 Series

Brand :
SMC
Caution
- ■About SMC product handling
Products without a web page will be released one by one. - Please refer to the catalog for details of specifications and materials.
- Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
[Features]
· Suitable for using under the atmosphere having coolant in the machine tools
· Usable in water-spraying environments such as food machines and car wash machines
Drawing

Basic type / B

Product Specifications
Part number display method


■Part number of cylinder with built-in magnet
- If the magnet is built-in and there is no auto switch, the display symbol of the auto switch type will be no symbol.
(Example) MDB1B40-100Z
Specifications
| Cylinder inner diameter (mm) | 32 | 40 | 50 | 63 | 80 | 100 |
|---|---|---|---|---|---|---|
| Operating fluid | Air | |||||
| Guaranteed pressure resistant | 1.5 MPa | |||||
| Maximum operating pressure | 1.0 MPa | |||||
| Minimum operating pressure | 0.05 MPa | |||||
| Ambient and fluid temperatures | Without auto switch: -10 to +70°C With auto switch: -10 to +60°C (no freezing) | |||||
| Lubrication | Not required (lubrication-free) | |||||
| Operating piston speed | 50 to 1,000 mm/s | |||||
| Stroke Length Tolerance | Up to 250:0 to +1.0, 251 to 1,000:0 to +1.4, 1,001 to 1,500:0 to +1.8, 1,501 to 2,000:0 to +2.2, 2,001 to 2,300:0 to +2.6 | |||||
| Cushion | Air cushion, rubber cushion | |||||
| Piping connection port diameter (Rc, NPT, G) | 1/8 | 1/4 | 3/8 | 1/2 | ||
| Mounting support type | Basic type, foot type, rod side flange type, head side flange type, double clevis type | |||||
| How to install the auto switch | Direct mounting type | |||||
| Made-to-order | Made of stainless steel (with hard chrome plated piston rod) (-XC68) | |||||
Standard table
Unit: mm
| Tube inner diameter (mm) | F | H | ZZ |
|---|---|---|---|
| 32 | 15 | 47 | 135 (141) |
| 40 | 17 | 58 | 146 (152) |
| 50 | 19 | 67 | 165 (173) |
| 63 | 19 | 67 | 165 (173) |
| 80 | 25 | 81 | 199 (209) |
| 100 | 25 | 81 | 199 (209) |
* Other external dimensions are the same as the double acting single rod standard.
* Dimensions in () are for rubber cushions.
Basic type / B
