SDR Series Regulator

Brand :
AIRTAC
Caution
Product Description
[Features]
· Adopts a piston back pressure structure, making it simple, compact, highly cost-effective, and easy to mount.
· Offers a wide adjustable pressure range, with both standard and low pressure selection available.
The output pressure is stable, and it is mainly used not for high pressure, but in cases where higher cost-effectiveness is required.
· Adopts a single-unit mounting method, allowing for flexible installation.
Drawing

Product Specification
| Part number | SDR100-M5 | SDR100-06 | SDR200-06 | SDR200-08 | SDR100L-M5 | SDR100L-06 | SDR200L-06 | SDR200L-08 |
|---|---|---|---|---|---|---|---|---|
| Operating fluid | Air | |||||||
| Operating pressure range | 0.05 to 0.9 MPa (7 to 130 psi) | 0.03 to 0.4 MPa (4 to 57 psi) | ||||||
| Maximum operating pressure | 1.0 MPa (145 psi) | |||||||
| Proof pressure | 1.5 MPa (215 psi) | |||||||
| Ambient temperature and operating fluid temperature | -20 to +70℃ | |||||||
| Pipe connection port diameter | M5 | 1/8" | 1/4" | M5 | 1/8" | 1/4" | ||
Structure

| Number | Product Name | Material | Number | Product Name | Material |
|---|---|---|---|---|---|
| 1 | Main body | aluminum alloy | 8 | Stem | Brass |
| 2 | Pressure regulating plug | NBR | 9 | Handle | POM |
| 3 | O-ring | NBR | 10 | ring nut | Free-cutting copper |
| 4 | Special-shaped o-ring | NBR | 11 | Spring | SWC |
| 5 | Fixing ring cap | POM | 12 | Piston | POM |
| 6 | Mark ring | POM | 13 | Regulator Pad | POM |
| 7 | Bonnet | POM | 14 | Spring | SUS304 |
Specifications Table

Selection Support Information
Order code

Cautions and Prohibitions
Release the lock on the knob to adjust the pressure regulating valve, and lock it again after adjustment. Otherwise, it may cause damage to the knob or changes in the outlet pressure.
- (1) Pull out the knob to release the lock. When the orange marking ring below the knob is visible, it indicates that the lock on the knob is released.
- (2) When you push in the adjustment knob, it will lock. When the orange marking ring below the adjustment knob is completely hidden, it indicates that the adjustment knob is locked.
