Mechanical valve (2 Positions 3 Ports) M3 Series

Brand :
AIRTAC
Caution
Product Description
[Features]
・ Silencer can be attached to the exhaust port: Low noise and low pollution.
・ M3B, M3R, M3L series: It is used for position check and stroke switch by switching by external force.
・ M3C, M3D, M3Y, M3PF, M3PM, M3PP, M3PL, M3HS Series: By manual switching, various control units can be selected according to the usage conditions.
・ No effect of back pressure, improved sealing and operability.
・ Improved sealing performance, no need for lubrication.
・ Multi-position mounting, improved operability.
・ M3C, M3D, M3Y, M3R, M3L Series: The material of the control part is metal, ensuring long lifespan and stable performance.