MELSERVO-J5 series servo motor HK-KT series (small capacity, low inertia)

Brand :
MITSUBISHI
Caution
Product Description
[Features]
・Expand the lineup. Build a smart device with the ideal motor for the machine.
・Small capacity, low inertia.
・Equipped with a 26-bit resolution non-battery absolute position encoder.
・Rated rotational speed 3,000 r/min, maximum rotational speed 6,700 /min.
・400 V and flat type are also available.
・Compatible with ONE connector.