Low Speed Cylinder, Double Acting, Single Rod, Clean Series, 10-/11-CM2X-Z Series

Brand :
SMC
Caution
- ■About SMC product handling
Products without a web page will be released one by one. - Please refer to the catalog for details of specifications and materials.
- Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
- CAD data is not available for some part numbers.
Product Description
[10-/11-Series, Clean Series]
· Suitable for clean environment
· It prevents dust generation in the cleanroom
Product Specifications
Part number display method

Specifications
| Tube inner diameter (mm) | 20·25·32·40 |
|---|---|
| Guaranteed pressure resistant | 1.5 MPa |
| Maximum operating pressure | 1.0 MPa |
| Minimum operating pressure | 0.05 MPa |
| Ambient and fluid temperatures | Without auto switch: -10 to +70°C With auto switch: -10°C to +60 ℃ (No freezing) |
| Operating piston speed | 30 to 400 mm/s |
| Stroke Length Tolerance | 0 to +1.4 |
| Mounting support type | Basic type, axial foot type, rod side flange type, head side flange type |
| Grease | Fluorine-based grease |
| Cleanliness class (ISO Class) | 10-: Class 4 11-: Class 3 |
- External dimensions and compatible auto switch are the same as the clean series 10-/11-CM2-Z standard product.
Cautions/prohibitions
Usage Precautions
Warning
- (1) Do not turn the cover.
If the cover rotates when mounting the cylinder and screwing the pipe fitting into the port, it may cause damage from the cover joint.
Caution
- (1) Be careful not to let the retaining ring pop out.
When replacing the rod packing, be careful not to let the retaining ring pop out when removing the retaining ring.