Rotary actuator, vane type, CRB series

Brand :
SMC
Caution
- Please refer to the catalog for details on specifications and materials.
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Features]
- Achieves a compact design with built-in angle adjustment unit and auto switch unit (sizes 20, 30, 40)
- Overall length reduced by 44%, weight reduced by 48%
- Piping, wiring, and angle adjustment consolidated on the same surface for improved workability
- Easy adjustment of start and end positions with the standard oscillation angle adjustment bolt
· Swing position (shaft surface position) can be checked (only with CDRB auto switch)
· Each unit from the previous product CRB2 series can be mounted on the CRB series