Circulating Fluid Temperature Controller, Thermo-Chiller, Laser Refrigeration Dual Type, HRL Series

Brand :
SMC
Caution
- Refer to the manufacturer's catalog for specification and material details.
- The product images are representative only. Please refer to the manufacturer's catalog for shape details.
Product Description
[Features]
・ Two systems can be individually temperature controlled with 1 chiller
・ Space saving / wire saving
22% reduction in installation area
Power supply system: 1 system is OK
· Energy saving
Energy saving 30% reduction in power consumption
・ Uses a touch panel
・ Power supply: Three-phase 380 to 415 V AC (50/60 Hz), Three-phase 460 to 480 V AC (60 Hz)