Parallel Opening and Closing Air Chuck Compact Type JMHZ2 Series

Brand :
SMC
Caution
- Please refer to the catalog for details on specifications and materials.
- The product images are representative only. Please refer to the catalog for details.
Product Description
[Features]
· Downsized while maintaining the same gripping point distance (⌀20→⌀16)
Overall length: Max. 21.7 mm reduction (102.7 mm→81 mm)
Thickness: Max. 7.6 mm reduction (33.6 mm→26 mm)
Weight: Max. 180 g reduction (420 g→240 g)
· Achieves high stiffness and high accuracy with integrated guide structure
· Adoption of high precision linear guide
Repeatability: ±0.01 mm
· Uses a higher grade linear guide
Improved rigidity