Separate Water Digital Flow Switch / Manifold Return Type PF3WR Series

Brand :
SMC
Caution
- Refer to the manufacturer's catalog for specification and material details.
- The product images are representative only. Please refer to the manufacturer's catalog for shape details.
Product Description
[Features]
・ Compatible Fluid: Water, ethylene glycol aqueous solution
・ Space saving
Up to 85% reduction in footprint
Up to 65% reduction in mass
・ No plumbing: Up to 45% reduction in construction labor-hours
· Compatible with IO-Link
・ Supports 3-color display and 2-screen display
・ Working fluid temperature 0 to 90°C