Converter, PEN Series

Brand :
FESTO
Caution
Product Description
Converter, PEN Series
Features
Specifications
| Certification | RCM mark |
|---|---|
| CE marking (see declaration of conformity) | To EU EMC Directive |
| Note on materials | RoHS-compliant |
| Free of copper and PTFE | |
| Measured variable | Relative pressure (overpressure: connection to P1/vacuum: connection to P2) |
| Differential pressure (connection P1 and P2, condition: P1 ≥ P2) | |
| Method of measurement | Pneumatic/electrical differential pressure switch |
| Operating pressure [bar] | -1 to +8 |
| Operating medium | Compressed air to ISO 85731:2010 [7:4:4] |
| Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) |
| Temperature of medium [℃] | -20 to +60 |
| Ambient temperature [℃] | -20 to +60 |
| Switching output | PNP |
| Switching element function | N/O contact |
| Threshold value setting range [bar] | -0.8 to +8 |
| Max. switching frequency [Hz] | 70 |
| Max. output current [mA] | 350 |
| Protection against short circuit | Yes |
| Operating voltage range [V DC] | 12 to 30 |
| Electrical connection | Cable, 3-wire, open end |
| Cable length [m] | 2.5 |
| Type of mounting | On mounting frame 2N |
| With through-hole | |
| Mounting position | Any |
| Pneumatic connection | M5 |
| Information on housing materials | Die-cast zinc |