Distance-setting type photoelectric sensor TOF laser sensor [E3AS-F]

Brand :
OMRON
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Detection range of 50 to 1500 mm, ideal for conveyor lines, representing a 'distance innovation' in reflective photoelectric sensors.
[Features]
· TOF method that does not depend on the type of workpiece being conveyed
· Compact size allows installation at any location (metal housing (SUS316L), resin housing)
· Equipped with an anti-fouling coating to prevent contamination of the detecting surface
· Teaching method enables anyone to easily set the optimal threshold
Drawing
Pre-wired type / inline connector type
![Distance-setting photoelectric sensor [E3AS-F] pre-wired type / inline connector type external shape diagram](http://my.misumi-ec.com/linked/vitem/mech/OMR1/221303403244/img/221303403244_01.jpg)
Connector type
![Distance-setting photoelectric sensor [E3AS-F] connector type external shape diagram](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/221303403244/221303403244_002_20230801115856.jpg)
*Dimension A
Metal housing (Model E3AS-F□M□ M3): 9.6 mm
Resin housing (Model E3AS-F□P□ M3): 11.6 mm
Product Specification
Rating / Performance
| Items | Type | |||
|---|---|---|---|---|
| NPN output | Model E3AS-F1500I□N | Model E3AS-F1000I□N | ||
| PNP output / COM3 | Model E3AS-F1500I□T | Model E3AS-F1000I□T | ||
| Type | Metal housing (□: M), resin housing (□: P) | |||
| Detection method | TOF (Time of flight) | |||
| Setting distance range | 50 to setting distance (white paper, black paper 200×200 mm) | 50 to setting distance (white paper, black paper 200×200 mm) | ||
| Setting range | 100 to 1500 mm (white paper 200 × 200 mm) 100 to 1000 mm (black paper 200 × 200 mm) | 100 to 1000 mm (white paper 200 × 200 mm) 100 to 500 mm (black paper 200 × 200 mm) | ||
| Spot diameter (reference value) | ⌀95 mm (at a distance of 1000 mm) | |||
| Hysteresis | 15% or less of the set distance (when the set distance is 200 mm or more) | |||
| Reflectance characteristics (white/black error) | 10% or less of the set distance (for set distance of 200 mm or more) | |||
| Light source (emission wavelength) | Infrared laser (940 nm) Class 1 (IEC/EN60825-1:2014) | |||
| Power supply voltage | 10 to 30 V DC (including 10% ripple (pp)) Class 2 | |||
| Current Consumption | 30 mA or less | |||
| Input/output | Control output | Load power supply voltage 30 V DC or less, Class 2, load current 100 mA or less (residual voltage, less than 10 mA load current: 1 V or less, 10 to less than 100 mA load current: 2 V or less) Open collector output type (Depends on NPN/PNP output format) | ||
| NPN | Output 1: NO (normally open), Output 2: NC (normally closed) | |||
| PNP/COM3 | Output 1: NO (normally open) /COM3, Output 2: NC (normally closed) | |||
| Protection circuit | Power supply reverse connection protection, output short circuit protection, output reverse connection protection | |||
| Response time | Operation and recovery: 150 ms or less each | Operation and recovery: 90 ms or less each | ||
| Distance setting | Setting by teaching method/IO-Link communication | |||
| Operating ambient illuminance | Light-receiving surface illuminance, incandescent lamp: 3,000 lx or less, sunlight: 10,000 lx or less | |||
| Ambient temperature range | Operating: -20 to +55°C, Storage: -40 to +70°C (no freezing or condensation) | |||
| Ambient humidity range | During operation: 35 to 85% RH, when stored: 35 to 95%RH (no condensation) | |||
| Insulation resistance | 20 MΩ or more (500 V DC insulation resistance tester) | |||
| Withstand voltage | 1,000 V AC (50/60 Hz), 1 min | |||
| Vibration (endurance) | 10 to 55 Hz, 1.5 mm double amplitude, 2 hr in each direction of X, Y, and Z | |||
| Shock (endurance) | 500 m/s2 in Each X, Y, Z Direction 3 times | |||
| Protective structure | IP67 (IEC60529), IP69K (ISO20653), IP67G (JIS C 0920 Annex 1) | |||
| Indicator light | Operation indicator light (orange), stability/communication indicator light (green*) *When in IO-Link communication mode (COM mode): Blinking | |||
| Connection method | Pre-wired type (standard cord length 2 m), M8 connector type (standard cord length 0.3 m), M12 Smartclick inline connector type (standard cord length 0.3 m) | |||
| Weight (packaging state/ main body only) | Pre-wired type (2 m) | Metal housing type: approx. 135 g / approx. 90 g Resin housing type: approx. 115 g / approx. 70 g | ||
| M8 connector type | Metal housing type: approx. 75 g / approx. 30 g Resin housing type: approx. 60 g / approx. 15 g | |||
| M12 Smart Click Inline connector type | Metal housing type: approx. 95 g / approx. 50 g Resin housing type: approx. 75 g / approx. 30 g | |||
| Material | Case | Metal housing type: Main body/installation section/connector section: stainless steel (SUS316L) Resin housing type: Main body: polybutylene terephthalate (PBT) / polycarbonate (PC), Installation section/connector section: brass with Ni plating | ||
| Lens section | Metacrylate resin (PMMA) | |||
| Display Section | Metal housing type: Polyamide 11 (PA11) Resin housing type: Polyethersulfone resin (PES) | |||
| Main IO-Link functions | · Switching of operating mode: NO (normally open) / NC (normally closed) · Execution of teaching (2-point teaching, background teaching) · Threshold setting · Control output timer function and timer time selection · Monitor output (output of detection amount and received light amount) · Initialization of settings · Key lock function setting (Disabled/Enabled (can be released with button)/Enabled (cannot be released with button)) | |||
| IO-Link communication Specifications | IO-Link Specifications | Ver1.1 | ||
| Transmission Speed | COM3 (230.4 kbps) | |||
| Data Length | PD size: 4 bytes, OD size: 1 byte (M-sequence type: TYPE_2_V) | |||
| Minimum Cycle Time | COM3: 1.2 ms | |||
| Accessory | Instruction manual, compliance sheet, index list (included only with IO-Link type), FDA certification label Note: Installation brackets are sold separately. | |||