Mounting Plate

Brand :
ORIENTAL MOTOR
Caution
Product Description
Oriental Motor, other motor-related parts, mounting plate
Product Specifications
| Part number | Compatible Products | Voltage |
|---|---|---|
| SPT-C01 | +4.75 to +26.4 V, 50 mA or more | |
| PAEZ-BT2H | 2.4 V | |
| PAP4EACW | EAC4W, EAC4RW | |
| PAF4EAC | EAC4, EAC4R | |
| PAP4EAC | EAC4, EAC4R | |
| PAP6EACW | EAC6W, EAC6RW | |
| PAF6EAC | EAC6, EAC6R | |
| PAP6EAC | EAC6, EAC6R | |
| PAP2EAC | EAC2 | |
| PAP2EACW | EAC2W | |
| PAF2EAC | EAC2 | |
| SPT-C02 | 12 to 24 V DC ±10%, 70 mA or more |