Slimline Cylinder, EZH Series

Brand :
FESTO
Caution
Product Description
Slimline Cylinder, EZH Series

Features
Specifications
| Piston area Stroke length | 1.5x6.5 10 | 2.5x9 10 | 2.5x9 20 | 5x20 25 | 5x20 50 | 10x40 40 |
|---|---|---|---|---|---|---|
| Equivalent piston diameter | 3 | 6 | 6 | 12 | 12 | 22 |
| Pneumatic connection | Barbed fitting PK-3 for 3 mm plastic tubing | G1/8 | ||||
| Constructional design | Piston, piston rod | |||||
| Cushioning | None | |||||
| Position sensing | - | - | - | - | - | For proximity sensing |
| Type of mounting | With transverse bore | |||||
| Mounting position | Any | |||||
Operating and environmental conditions
| Piston area Stroke length | 1.5x6.5 10 | 2.5x9 10 | 2.5x9 20 | 5x20 25 | 5x20 50 | 10x40 40 |
|---|---|---|---|---|---|---|
| Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:4:4] | |||||
| Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | |||||
| Operating pressure [bar] | 3.0 to 6.0 | 2.8 to 6.0 | 2.8 to 6.0 | 2.5 to 6.0 | 2.5 to 6.0 | 2.5 to 6.0 |
| Ambient temperature [℃] | 2.5 6.0 | |||||
| Corrosion resistance class CRC | 2 | |||||