Mini Guided Actuator, DFC Series

Brand :
FESTO
Caution
Product Description
Mini Guided Drive

Features

Specifications
| Piston diameter | 4 | 6 | 10 | |
|---|---|---|---|---|
| Pneumatic connection | Barbed fitting PK-3 for 3 mm plastic tubing | M3 | M5 | |
| Operating medium | Compressed air in accordance with ISO 85731:2010 [7:4:4] | |||
| Note on operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) | |||
| Operating pressure [bar] | 3.5 to 7.0 | 1.5 to 10.0 | 1.0 to 10.0 | |
| Constructional design | Piston | |||
| Piston rod | ||||
| Guide rods with yoke | ||||
| Cushioning | Flexible cushioning rings/plates at both ends | |||
| Position sensing | - | For proximity sensing | ||
| Type of mounting | Via through holes | |||
| Via female thread | ||||
| Mounting position | Any | |||
| Protection against torsion/guide | Guide rod with yoke with plain-bearing guide | Guide rod with yoke with plain-bearing or ball bearing guide | ||
| Maximum speed | 1.0 | 1.0 | 1.0 | |
| Minimum speed | 0.1 | 0.1 | 0.1 | |
| Theoretical force at 6 bar, advancing | 7.5 | 17 | 47 | |
| Theoretical force at 6 bar, retracting | 5.5 | 12.5 | 35 | |
| Max. impact energy at end positions | 0.006 | 0.008 | 0.05 | |
Ambient conditions
| Variant | Plain-bearing guide GF | Recirculating ball bearing guide KF | ||
|---|---|---|---|---|
| Ambient temperature [℃] | -5 to +60 | |||
| Corrosion resistance class CRC | 2 | - | ||