Rotary actuator, DSM Series

Brand :
FESTO
Caution
Product Description
Rotary actuator, DSM Series

Specifications
| Size | 12 | 16 | 25 | 32 | 40 | 63 | ||
|---|---|---|---|---|---|---|---|---|
| Pneumatic connection | M5 | G1/8 | G1/4 | |||||
| Design | Rotary vane | |||||||
| Cushioning | ||||||||
| DSM-...-P | Elastic cushioning at both ends | |||||||
| DSM-...-P1 | Adjustable elastic cushioning at both ends | |||||||
| DSM-...-CC | Self-adjusting shock absorber at both ends | |||||||
| Type of mounting | Via female thread | |||||||
| Mounting position | Any | |||||||
| Swivel angle [°] | ||||||||
| DSM-... | 270 | |||||||
| DSM-...-P | 270/262 | 270 | ||||||
| DSM-...-P1 | 246 | 240 | ||||||
| DSM-...-CC | 246 | 240 | ||||||
| Swivel angle adjustment [°] | ||||||||
| DSM-...-P | -6 | |||||||
| DSM-...-P1 | -6 | |||||||
| DSM-...-CC | -3 | |||||||
| Cushioning angle [°] | ||||||||
| DSM-...-P1 | 10 | 9 | 7.5 | 6.5 | 6.5 | 6 | ||
| DSM-...-CC | 15 | 12 | 10 | 12 | 16 | 17.5 | ||
| Repetition accuracy [°] | ||||||||
| DSM-...-P | 1 | |||||||
| DSM-...-P1 | 0.1 | |||||||
| DSM-...-CC | 0.1 | |||||||
Swivel frequency [Hz]
| Size | 12 | 16 | 25 | 32 | 40 | 63 | |
|---|---|---|---|---|---|---|---|
| DSM-... / DSM-T-... | |||||||
| With max. swivel angle | |||||||
| DSM-...-P | 2 | 1.6 | |||||
| DSM-...-P1 | 2 | 1.6 | |||||
| DSM-...-CC | 1.5 | 1 | 0.7 | 0.6 | |||
| With smaller swivel angle | |||||||
| DSM-...-CC | 2 | 1.5 | |||||
| DSM-...-HD | |||||||
| With max. swivel angle | |||||||
| DSM-...-P1 | 1.5 | 1 | |||||
| DSM-...-CC | 1 | 0.5 | |||||
Operating and environmental conditions
| Size | 12 | 16 | 25 | 32 | 40 | 63 | ||
|---|---|---|---|---|---|---|---|---|
| Operating medium | Compressed air to ISO 85731:2010 [7:-:-] | |||||||
| Operating pressure [bar] | ||||||||
| DSM-... | 2 to 10 | 1.8 to 10 | 1.5 to 10 | |||||
| DSM-T-... | 2.5 to 10 | 2 to 10 | ||||||
| DSM-...-HD | 3 to 10 | 2 to 10 | ||||||
| Ambient temperature [℃] | -10 to +60 | |||||||
| Storage temperature [℃] | 20 | |||||||