Angle Gripper, DHWS Series

Brand :
FESTO
Caution
Product Description
Angle Gripper, DHWS Series
Features

Specifications
| Size | 10 | 16 | 25 | 32 | 40 | |
|---|---|---|---|---|---|---|
| Design | Lever | |||||
| Mode of operation | Double-acting | |||||
| Gripper function | Angular | |||||
| Guide | Plain-bearing guide | |||||
| Gripping force retention | - | NC | NC | NC | NC | |
| Number of gripper jaws | 2 | |||||
| Opening angle per gripper jaw | [°] | 20 | ||||
| Pneumatic connection | M3 | M3 | M5 | G1/8 | G1/8 | |
| Repetition accuracy | [mm] | ≤ 0.04 | ||||
| Max. interchangeability | [mm] | ≤ ±0.2 | ||||
| Max. operating frequency | [Hz] | 4 | 3 | |||
| Rotational symmetry | [mm] | < ⌀ 0.2 | ||||
| Position sensing | Via position sensor | Via proximity sensor, position transmitter | ||||
| Type of mounting | Via through-hole and centring sleeve | |||||
| Via female thread and centring sleeve | ||||||
| Mounting position | Any | |||||
Operating and environmental conditions
| Size | 10 | 16 | 25 | 32 | 40 | |
|---|---|---|---|---|---|---|
| Min. operating pressure | ||||||
| DHWS-to-A [bar] | 2 | |||||
| DHWS-to-A-NC [bar] | - | 4 | ||||
| Max. operating pressure [bar] | 8 | |||||
| Operating medium | Compressed air to ISO 85731:2010 [7:4:4] | |||||
| Note on operating/pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) | |||||
| Ambient temperature [°C] | +5 to +60 | |||||
| Corrosion resistance class CRC | 1 | |||||