Timer

Brand :
FESTO
Caution
Product Description
Timer, PZVT series
Specifications
| Constructional design | Mechanical sequence counter with pneumatic drive |
|---|---|
| Type of mounting | Panel mounting |
| Operating medium | Compressed air in accordance with ISO 85731: 2010 [7:4:4] |
| Note on operating/pilot medium | Operation with lubricated medium not possible |
| Pneumatic connection | Female thread M5 |
| Pause period for reset [ms] | ≥ 200 |
| Adjustable delay times [s] | IP54 to IEC 60529 with protective cover and panel frame |
| Weight [g] | 45 |
| Material of housing | ABS |
| Note on materials | RoHS-compliant |