Isolating Disc, NSC Series

Brand :
FESTO
Caution
Product Description
Isolating Disc, NSC Series
Specifications
| General technical data | ||||
|---|---|---|---|---|
| Conforms to standard | ISO 5599-1 | |||
| Operating and environmental conditions | ||||
| Width | 42 mm | 52 mm | 65 mm | 76 mm |
| Note on materials | Free of copper and PTFE | |||