Vacuum Switch

Brand :
FESTO
Caution
Product Description
Vacuum Switch
Specifications
| Type | VPEV-1/8 | |
|---|---|---|
| Conforms to standard | EN 60947-5-1 | |
| Approval | CCC | |
| CE marking (see declaration of conformity) | To EU Low Voltage Directive | |
| Note on materials | RoHS-compliant | |
| Measured variable | Relative pressure | |
| Method of measurement | Pneumatic/electric pressure transducer | |
| Pressure measuring range | [bar] | -1 to +1.6 |
| Operating pressure | [bar] | -1 to +1.6 |
| Operating medium | Compressed air to ISO 85731:2010 [7:4:4] | |
| Note about the operating/pilot medium | Lubricated operation possible (required during subsequent operation) | |
| Temperature of medium | [℃] | -20 to +80 |
| Ambient temperature | [℃] | -20 to +80 |
| Display/operation | ||
| Switching output | ||
| Threshold value setting range [bar] | -0.95 to -0.2 | |
| Threshold value setting range after [bar] conversion | 0.16 to 1.6 | |
| Immissions/emissions | ||
| Storage temperature [℃] | -20 to +80 | |
| Protection | IP65 | |
| Corrosion resistance class CRC | 2 | |
Electrical data
| Switching output | ||
|---|---|---|
| Switching element function | Changeover switch | |
| Max. switching frequency [Hz] | 3 | |
| Max. switching output voltage | [V AC] | 250 |
| [V DC] | 125 | |
| Max. output current | [mA] | 5,000 |
| Minimum load current | [mA] | 1 (at 24 V) |
| [mA] | 10 (at 10 V) | |
| [mA] | 100 (at 5 V) | |
| Electronic components | ||
| Utilisation category for inductive load | AC-14 | |
| DC-13 | ||
| Utilisation category for ohmic load | AC-12 | |
| DC-12 | ||
| Electromechanical components | ||
| Electrical connection | Plug, type A, rectangular design, to EN 175301-803 | |
Mechanical components
| Type of mounting | Via through-hole |
|---|---|
| Mounting position | Any |
| Pneumatic connection | G1/4 |
| Product weight [g] | 240 |
| Housing material information | Die-cast aluminium |
| Switch contact material information | Silver |