Standards-based Cylinder, DSBF Series

Brand :
FESTO
Caution
Product Description
Standards-based Cylinder, DSBF Series
Features

Specifications
| Piston diameter | 32 | 40 | 50 | 63 | 80 | 100 | 125 | ||
|---|---|---|---|---|---|---|---|---|---|
| Pneumatic connection | G1/8 | G1/4 | G1/4 | G3/8 | G3/8 | G1/2 | G1/2 | ||
| Piston rod thread | M10x1.25 | M12x1.25 | M16x1.5 | M16x1.5 | M20x1.5 | M20x1.5 | M27x2 | ||
| Stroke | |||||||||
| DSBF-... | [mm] | 1 to 2800 | |||||||
| DSBF-...-...E | [mm] | 1 to 2000 | |||||||
| DSBF-...-...L | [mm] | 1 to 2000 | |||||||
| Design | Piston | ||||||||
| Piston rod | |||||||||
| Profile barrel | |||||||||
| Mode of operation | Double-acting | ||||||||
| Cushioning | |||||||||
| DSBF-...-P | Elastic cushioning rings/plates at both ends | ||||||||
| DSBF-...-PPS | Pneumatic cushioning, self-adjusting at both ends | ||||||||
| DSBF-...-PPV | Pneumatic cushioning, adjustable at both ends | ||||||||
| Cushioning length | |||||||||
| DSBF-...-PPV | [mm] | 17 | 19 | 22 | 22 | 31 | 31 | 45 | |
| Position sensing | Via proximity switch | ||||||||
| Type of mounting | Via female thread | ||||||||
| Via accessories | |||||||||
| Mounting position | Any | ||||||||