Standards-based Cylinder, DSBG Series

Brand :
FESTO
Caution
Product Description
Standards-based Cylinder, DSBG Series
DSBG Series
Features

Specifications
| Piston diameter | 32 | 40 | 50 | 63 | 80 | 100 | 125 | |
|---|---|---|---|---|---|---|---|---|
| Design | Piston/piston rod/cylinder barrel | |||||||
| Mode of operation | Double-acting | |||||||
| Pneumatic connection | G1/8 | G1/4 | G1/4 | G3/8 | G3/8 | G1/2 | G1/2 | |
| Stroke [mm] | ||||||||
| DSBG-... | 1 to 2800 | |||||||
| DSBG-...-Q | 1 to 1500 | - | ||||||
| DSBG-...-L1 | 10 to 1000 | |||||||
| DSBG-...-P2 | 10 to 500 | - | ||||||
| DSBG-...-E | 1 to 2000 | |||||||
| DSBG-...-L | 1 to 2000 | |||||||
| Cushioning | ||||||||
| DSBG-...-P | Elastic cushioning rings/plates at both ends | |||||||
| DSBG-...-PPV | Pneumatic cushioning, adjustable at both ends | |||||||
| DSBG-...-PPS | Pneumatic cushioning, self-adjusting at both ends | |||||||
| Cushioning length [m | ||||||||
| DSBG-...-PPV | 17 | 19 | 22 | 22 | 31 | 31 | 45 | |
| Position sensing | Via proximity switch | |||||||
| Type of mounting | With female thread/accessories | |||||||
| Mounting position | Any | |||||||
DSBG-160 Series
Features

Specifications
| Piston diameter | 160 | 200 | 250 | 320 | |
|---|---|---|---|---|---|
| Design | Piston/piston rod/cylinder barrel | ||||
| Mode of operation | Double-acting | ||||
| Pneumatic connection | G3/4 | G3/4 | G1 | G1 | |
| Stroke [mm] | |||||
| DSBG-... | 1 to 2700 | 1 to 2250 | |||
| DSBG-...-...E | 1 to 2000 | ||||
| DSBG-...-...L | 1 to 2000 | ||||
| Cushioning | |||||
| DSBG-...-P | Elastic cushioning rings/pads at both ends | ||||
| DSBG-...-PPV | Pneumatic cushioning, adjustable at both ends | ||||
| Cushioning length [mm] | 48 | 55 | 65 | ||
| Position sensing | Via proximity switch | ||||
| Type of mounting | With female thread/accessories | ||||
| Mounting position | Any | ||||