Knuckle joint, CRSG Series

Brand :
FESTO
Caution
Product Description
Knuckle joint, CRSG Series

Dimensions
| Type | CRSG-M16X1,5 |
|---|---|
| For piston rod thread KK | M16 x 1.5 |
| Dimensions [inch/mm] | |
| A | 1.26 / 32 |
| B1 | 1.26 / 32 |
| B2 | 2.09 / 53 |
| B3 | 0.31 / 8 |
| B4 | 1.69 / 43 |
| CE | 2.52 / 64 |
| CK/CM | 0.63 / 16 |
| D1 | 1.02 / 26 |
| ER | 0.75 / 19 |
| LE | 1.26 / 32 |
| Wrench | 24 |