Swivel Actuator Unit, DSL Series

Brand :
FESTO
Caution
Product Description
Swivel Actuator Unit, DSL Series

Features

Specifications
| Size | 16 | 20 | 25 | 32 | 40 | |
|---|---|---|---|---|---|---|
| Pneumatic connection | M5 | G1/8 | ||||
| Constructional design | Vane-driven semi-rotary actuator in combination with a double-acting linear cylinder | |||||
| Cushioning | Swivel motion | P - Flexible cushioning components at both ends CC - Shock absorbers at both ends | ||||
| Linear motion | P - Not adjustable at either end | |||||
| Max. swivel angle [°] | with cushioning P | 270 | 270 | 270 | 270 | 270 |
| with cushioning CC | 246 | 246 | 246 | 246 | 240 | |
| Max. swivel angle backlash [°] | with plain-bearing guide | 2 | ||||
| with recirculating ball bearing guide | 0.05 | |||||
| Swivel angle adjustment [°] | with cushioning P | -6 | ||||
| with cushioning CC | -3 | |||||
| Max. perm. swivel frequency [Hz] | with cushioning P | 2 | 2 | 2 | 2 | 2 |
| with cushioning CC | 1.5 | 1 | 1 | 0.7 | 0.7 | |
| Stroke [mm] | with plain-bearing guide | 10 to 160 | 10 to 200 | |||
| with recirculating ball bearing guide | 10 to 100 | 10 to 160 | ||||
| Max. impact velocity | 500 | |||||
| Repetition accuracy of swivel motion [°] | with cushioning P | 1 | ||||
| with cushioning CC | 0.1 | |||||
| Position sensing | Via proximity sensor | |||||
| Type of mounting | Clamped in T-slot | |||||
| Via external thread | ||||||
| Mounting position | Any | |||||