Hex Bolt Steel Partially Threaded Standard Plating

Brand :
SUNCO
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Hex bolts that are useful in a wide range of situations. We offer a wide selection, with many handling sizes and surface treatments available.
[Standard Plating]
Electroless nickel plating / chrome plating / nickel plating / trivalent white / unichrome plating / hot-dip galvanizing / chromate plating / Dacrotized / Geomet treatment / trivalent black / Parkerizing / clear chromium-free plating
[Strength Class]
Equivalent to 4.8
Drawing

Specifications Table
Unit mm
| Nominal thread size | Pitch | k | s | e |
|---|---|---|---|---|
| Reference dimensions | Reference dimensions | Approx. | ||
| M6 | 1.0 | 4 | 10 | 11.5 |
| M7 | 1.0 | 5 | 11 | 12.7 |
| M8 | 1.25 | 5.5 | 13 | 15 |
| M10 | 1.5 | 7 | 17 | 19.6 |
| M12 | 1.75 | 8 | 19 | 21.9 |
| M14 | 2.0 | 9 | 22 | 25.4 |
| M16 | 2.0 | 10 | 24 | 27.7 |
| M18 | 2.5 | 12 | 27 | 31.2 |
| M20 | 2.5 | 13 | 30 | 34.6 |
| M22 | 2.5 | 14 | 32 | 37 |
| M24 | 3.0 | 15 | 36 | 41.6 |
| M27 | 3.0 | 17 | 41 | 47.3 |
| M30 | 3.5 | 19 | 46 | 53.1 |
| M33 | 3.5 | 21 | 50 | 57.7 |
| M36 | 4.0 | 23 | 55 | 63.5 |
| M39 | 4.0 | 25 | 60 | 69.3 |
| M42 | 4.5 | 26 | 65 | 75 |
| M48 | 5.0 | 30 | 75 | 86.5 |