Hex bolt, special material, no surface treatment, fully threaded

Brand :
SUNCO
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
Hex bolts that are useful in a wide range of situations. Wide selection available, with many handling sizes in stock.
[Special material]
SUS310S/SUS316/SUS316L/aluminum/titanium/brass
Drawing

Specifications Table
| Nominal thread size | Pitch | s | k |
|---|---|---|---|
| Reference dimensions | Reference dimensions | ||
| *M3 | 0.5 | 5.5 | 2 |
| *M4 | 0.7 | 7 | 2.8 |
| *M5 | 0.8 | 8 | 3.5 |
| M6 | 1.0 | 10 | 4 |
| M7 | 1.0 | 12 | 5.5 |
| M8 | 1.25 | 13 | 5.5 |
| M10 | 1.5 | 17 | 7 |
| M12 | 1.75 | 19 | 8 |
| M14 | 2.0 | 22 | 9 |
| M16 | 2.0 | 24 | 10 |
| M18 | 2.5 | 27 | 12 |
| M20 | 2.5 | 30 | 13 |
| M22 | 2.5 | 32 | 14 |
| M24 | 3.0 | 36 | 15 |
| M27 | 3.0 | 41 | 17 |
| M30 | 3.5 | 46 | 19 |
| M33 | 3.5 | 50 | 21 |
| M36 | 4.0 | 55 | 23 |
| M39 | 4.0 | 60 | 25 |
| M42 | 4.5 | 65 | 26 |
| M48 | 5.0 | 75 | 30 |