Ultra-Thin NS Low-Head, Stainless Steel, No Surface Treatment

Brand :
SUNCO
Caution
- For the actual product, there is no relief processing under the head in the external diagram.
- This product image is representative only.
Product Description
Wide variety available.
Ultra low profile head (low-head) screws made of stainless steel with no surface treatment.
Drawing

*Please note that the actual product does not have relief processing under the head in the external shape drawing, so be sure to check this before purchasing.
Specifications Table
| Nominal thread size d (coarse) | Pitch p | Head diameter dk | Head height k | Hex socket width across flats S | Hex socket depth t (min) |
|---|---|---|---|---|---|
| M2 | 0.4 | 4 | 1.1 | 1.3 | 0.95 |
| M2.5 | 0.45 | 5 | 1.3 | 1.3 | 1.25 |
| M3 | 0.5 | 6 | 1.3 | 1.5 | 1.2 |
| M4 | 0.7 | 8 | 1.5 | 2.0 | 1.7 |
| M5 | 0.8 | 9 | 1.5 | 3.0 | 1.8 |
| M6 | 1.0 | 10 | 1.5 | 3.0 | 2.5 |
| M8 | 1.25 | 13 | 1.5 | 4.0 | 4.2 |
| M10 | 1.5 | 16 | 1.5 | 5.0 | 4.2 |
| M12 | 1.75 | 18 | 1.5 | 6.0 | 4.2 |