Hex Nut, Type 2, Steel, Standard Plating

Brand :
SUNCO
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Material]
· S45C/SWCH equivalent
[Standard Plating]
· Trivalent white / nickel plating / bright chromate plating / chrome plating / chromate plating / Geomet treatment / trivalent black
[Nominal Thread Size (M)]
· 2 to 56
[Applications/Function]
· Standard
[Thread type]
· Metric coarse
[Hex nut standard]
· Class 2
Product Specification
| Part number | Basic shape | Material | Surface treatment | Nominal thread size | Applications/function | Surface treatment | Thread type | Unit of purchase | Hex nut standard |
|---|---|---|---|---|---|---|---|---|---|
| HNT2-S45C3W-M14 | - | S45C | Trivalent white | 14M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-ST3W-M48 | - | SWCH Equivalent | Trivalent white | 48M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STN-M18 | Hex nut | SWCH Equivalent | Nickel plating | 18M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M3.5 | Hex nut | SWCH Equivalent | Nickel plating | 3.5M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M2.3 | Hex nut | SWCH Equivalent | bright chromate plating | 2.3M | Standard | bright chromate plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M22 | Hex nut | SWCH Equivalent | Nickel plating | 22M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M10 | Hex nut | SWCH Equivalent | chrome plating | 10M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M5 | Hex nut | SWCH Equivalent | Nickel plating | 5M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M2.6 | Hex nut | SWCH Equivalent | bright chromate plating | 2.6M | Standard | bright chromate plating | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M3.5 | Hex nut | SWCH Equivalent | bright chromate plating | 3.5M | Standard | bright chromate plating | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M5 | Hex nut | SWCH Equivalent | bright chromate plating | 5M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-ST3W-M8 | Hex nut | SWCH Equivalent | Trivalent white | 8M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M22 | Hex nut | SWCH Equivalent | bright chromate plating | 22M | Standard | bright chromate plating | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M2 | Hex nut | SWCH Equivalent | chrome plating | 2M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M2.5 | Hex nut | SWCH Equivalent | Trivalent white | 2.5M | Standard | Trivalent Chromate | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M16 | Hex nut | SWCH Equivalent | chrome plating | 16M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45CH-M10 | Hex nut | S45C | chrome plating | 10M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M2.6 | Hex nut | SWCH Equivalent | Trivalent white | 2.6M | Standard | Trivalent Chromate | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M20 | Hex nut | SWCH Equivalent | chrome plating | 20M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M10 | Hex nut | SWCH Equivalent | Trivalent white | 10M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-S45CH-M12 | Hex nut | S45C | chrome plating | 12M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M3 | Hex nut | SWCH Equivalent | Trivalent white | 3M | Standard | Trivalent Chromate | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M3.5 | Hex nut | SWCH Equivalent | chrome plating | 3.5M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45CN-M6 | Hex nut | S45C | Nickel plating | 6M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45CN-M8 | Hex nut | S45C | Nickel plating | 8M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M4 | Hex nut | SWCH Equivalent | Trivalent white | 4M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STH-M22 | Hex nut | SWCH Equivalent | chrome plating | 22M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M5 | Hex nut | SWCH Equivalent | Trivalent white | 5M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-S45CU-M6 | Hex nut | S45C | bright chromate plating | 6M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M2 | Hex nut | SWCH Equivalent | bright chromate plating | 2M | Standard | bright chromate plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M24 | Hex nut | SWCH Equivalent | Nickel plating | 24M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M2 | Hex nut | SWCH Equivalent | Nickel plating | 2M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45C3W-M6 | Hex nut | S45C | Trivalent white | 6M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STH-M18 | Hex nut | SWCH Equivalent | chrome plating | 18M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M14 | Hex nut | SWCH Equivalent | Nickel plating | 14M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M2.3 | Hex nut | SWCH Equivalent | Trivalent white | 2.3M | Standard | Trivalent Chromate | Metric coarse | box/pack | Class 2 |
| HNT2-S45C3W-M16 | Hex nut | S45C | Trivalent white | 16M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STN-M2.3 | Hex nut | SWCH Equivalent | Nickel plating | 2.3M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45CH-M6 | Hex nut | S45C | chrome plating | 6M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M2.5 | Hex nut | SWCH Equivalent | bright chromate plating | 2.5M | Standard | bright chromate plating | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M6 | Hex nut | SWCH Equivalent | chrome plating | 6M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45CU-M14 | Hex nut | S45C | bright chromate plating | 14M | Standard | bright chromate plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M8 | Hex nut | SWCH Equivalent | Nickel plating | 8M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45CH-M16 | Hex nut | S45C | chrome plating | 16M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45CH-M8 | Hex nut | S45C | chrome plating | 8M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M18 | Hex nut | SWCH Equivalent | bright chromate plating | 18M | Standard | bright chromate plating | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M36 | Hex nut | SWCH Equivalent | bright chromate plating | 36M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M4 | Hex nut | SWCH Equivalent | bright chromate plating | 4M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-ST3W-M2 | Hex nut | SWCH Equivalent | Trivalent white | 2M | Standard | Trivalent Chromate | Metric coarse | box/pack | Class 2 |
| HNT2-S45CU-M12 | Hex nut | S45C | bright chromate plating | 12M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-S45CN-M16 | Hex nut | S45C | Nickel plating | 16M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M2.5 | Hex nut | SWCH Equivalent | Nickel plating | 2.5M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45C3W-M8 | Hex nut | S45C | Trivalent white | 8M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-ST3W-M6 | Hex nut | SWCH Equivalent | Trivalent white | 6M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-S45C3W-M12 | Hex nut | S45C | Trivalent white | 12M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-ST3W-M20 | Hex nut | SWCH Equivalent | Trivalent white | 20M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-S45CU-M16 | Hex nut | S45C | bright chromate plating | 16M | Standard | bright chromate plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45C3W-M10 | Hex nut | S45C | Trivalent white | 10M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-ST3W-M27 | Hex nut | SWCH Equivalent | Trivalent white | 27M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STN-M10 | Hex nut | SWCH Equivalent | Nickel plating | 10M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M24 | Hex nut | SWCH Equivalent | Trivalent white | 24M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STH-M8 | Hex nut | SWCH Equivalent | chrome plating | 8M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M3.5 | Hex nut | SWCH Equivalent | Trivalent white | 3.5M | Standard | Trivalent Chromate | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M3 | Hex nut | SWCH Equivalent | bright chromate plating | 3M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STN-M2.6 | Hex nut | SWCH Equivalent | Nickel plating | 2.6M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M4 | Hex nut | SWCH Equivalent | Nickel plating | 4M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M3 | Hex nut | SWCH Equivalent | Nickel plating | 3M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M24 | Hex nut | SWCH Equivalent | bright chromate plating | 24M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-ST3W-M30 | Hex nut | SWCH Equivalent | Trivalent white | 30M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-ST3W-M16 | Hex nut | SWCH Equivalent | Trivalent white | 16M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-ST3W-M36 | Hex nut | SWCH Equivalent | Trivalent white | 36M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STH-M24 | Hex nut | SWCH Equivalent | chrome plating | 24M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M14 | Hex nut | SWCH Equivalent | Trivalent white | 14M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STN-M6 | Hex nut | SWCH Equivalent | Nickel plating | 6M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M2.6 | Hex nut | SWCH Equivalent | chrome plating | 2.6M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M20 | Hex nut | SWCH Equivalent | Nickel plating | 20M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M2.3 | Hex nut | SWCH Equivalent | chrome plating | 2.3M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M2.5 | Hex nut | SWCH Equivalent | chrome plating | 2.5M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M3 | Hex nut | SWCH Equivalent | chrome plating | 3M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STN-M16 | Hex nut | SWCH Equivalent | Nickel plating | 16M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45CU-M10 | Hex nut | S45C | bright chromate plating | 10M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STH-M5 | Hex nut | SWCH Equivalent | chrome plating | 5M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STH-M14 | Hex nut | SWCH Equivalent | chrome plating | 14M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M20 | Hex nut | SWCH Equivalent | bright chromate plating | 20M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-S45CU-M8 | Hex nut | S45C | bright chromate plating | 8M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STN-M12 | Hex nut | SWCH Equivalent | Nickel plating | 12M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M22 | Hex nut | SWCH Equivalent | Trivalent white | 22M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M16 | Hex nut | SWCH Equivalent | bright chromate plating | 16M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M8 | Hex nut | SWCH Equivalent | bright chromate plating | 8M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M14 | Hex nut | SWCH Equivalent | bright chromate plating | 14M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M48 | Hex nut | SWCH Equivalent | bright chromate plating | 48M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M42 | Hex nut | SWCH Equivalent | bright chromate plating | 42M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-ST3W-M18 | Hex nut | SWCH Equivalent | Trivalent white | 18M | Standard | Trivalent Chromate | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M12 | Hex nut | SWCH Equivalent | bright chromate plating | 12M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M10 | Hex nut | SWCH Equivalent | bright chromate plating | 10M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M6 | Hex nut | SWCH Equivalent | bright chromate plating | 6M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STH-M12 | Hex nut | SWCH Equivalent | chrome plating | 12M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-STU-M27 | Hex nut | SWCH Equivalent | bright chromate plating | 27M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STU-M30 | Hex nut | SWCH Equivalent | bright chromate plating | 30M | Standard | bright chromate plating | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-STH-M4 | Hex nut | SWCH Equivalent | chrome plating | 4M | Standard | chrome plating | Metric coarse | box/pack | Class 2 |
| HNT2-ST3W-M12 | Hex nut | SWCH Equivalent | Trivalent white | 12M | Standard | Trivalent Chromate | Metric coarse | Sold separately (available for purchase individually) | Class 2 |
| HNT2-S45CN-M12 | Hex nut | S45C | Nickel plating | 12M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |
| HNT2-S45CN-M10 | Hex nut | S45C | Nickel plating | 10M | Standard | Nickel plating | Metric coarse | box/pack | Class 2 |