Parallel Gripper, HGPT Series

Brand :
FESTO
Caution
Product Description
Parallel Gripper
HGPT Series
Features

Specifications
| Size | 20 | |
|---|---|---|
| Design | Wedge mechanism | |
| Force-guided motion sequence | ||
| Mode of operation | Double-acting | |
| Gripper function | Parallel | |
| Number of gripper jaws | 2 | |
| Max. load per gripper finger | [g] | 50 |
| Stroke per gripper jaw [mm] | ||
| HGPT-...-A-B | 4 | |
| HGPT-...-A-B-F | 2 | |
| Pneumatic connection | M5 | |
| Pneumatic connection, sealing air | M3 | |
| Repetition accuracy | [mm] | ±0.02 |
| Max. interchangeability | [mm] | 0.2 |
| Max. operating frequency | [Hz] | 3 |
| Rotational symmetry | [mm] | < ⌀ 0.2 |
| Position sensing | Via proximity sensor, position transmitter | |
| Type of mounting | Via through-hole and dowel pin/centring sleeve | |
| Via female thread and dowel pin/centring sleeve | ||
| Mounting position | Optional | |