Dedicated Power Amplifier for Electro-Pneumatic Proportional Valves, VEA series

Brand :
SMC
Caution
- Please refer to the catalog for details on specifications and materials.
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
A dedicated amplifier for driving electro-pneumatic proportional valves.
[Features]
· Low-power command signal
The output of a D/A converter or a potentiometer can be used as the command signal.
· High dither effect
Effective dither is achieved by PWM (pulse width modulation), minimizing the hysteresis of the electro-pneumatic proportional valve.
· Stable performance of electro-pneumatic proportional valves
By adopting a constant current system, stable performance is achieved even with changes in impedance or power supply voltage, and repeatability is also excellent.