Sintered metal element bronze (BC) with fitting (standard product) EBKX series

Brand :
SMC
Caution
- Please refer to the catalog for details on specifications and materials.
Product Description
[Features]
· High mechanical strength, excellent pressure resistance, and highly resistant to corrosion
· Machining, caulking, brazing, welding, and simultaneous sintering are possible
· Can be used repeatedly by cleaning
· High-precision filtration is possible
Product Specification

Drawing

EBKX model number
Unit: mm
| Connection port diameter | Product number | Dimensions | Shape | ||
|---|---|---|---|---|---|
| A | B | C | |||
| M5 | EBKX-X9008-□ | 9.7 | 8 | 12 | (1) |
| R1/8 | EBKX-L7004-□ | 13.5 | 8 | 11 | (1) |
| R1/4 | EBKX-J2001-□ | 47.3 | 17 | 21 | (2) |
| EBKX-L7005-□ | 19 | 19 | 21 | (1) | |
| R3/8 | EBKX-J2002-□ | 48.3 | 17 | 21 | (2) |
| EBKX-L7006-□ | 20 | 19 | 21 | (1) | |
| R1/2 | EBKX-L7007-□ | 23 | 19 | 21 | (1) |
How to Indicate Suffix -□ (Nominal Filtration Accuracy) in Model Numbers
| Symbol | Nominal filtration accuracy |
|---|---|
| 005 | 5 µm |
| 020 | 20 µm |
| 040 | 40 µm |
| 070 | 70 µm |
| 100 | 100 µm |
| 120 | 120 µm |
Operating Temperature: -160 to 100°C