Factory automation endurance robot cable, KDF-SB Series (shielded)

Caution
Product Description
300V UL shielded movable signal cable
[Features]
· Noise resistant.
· Fluororesin insulation / bending-resistant.
· Heat resistant.
· Sheath matte finish.
▪ UL/cUL standard cable
Product Feature Details
[Features]
- Fluoropolymer insulation, Flex-resistant
- Heat resistance
- Sheath matte
- UL, cUL standard cable
- CE applicable, NFPA70, NFPA79 applicable (UL444: CM)
[Applications]
- Wiring to cable carrier
- Wiring for the rotating part of the robot arm
- Wiring for locations requiring noise resistance
Product Specifications
< Main Specifications >
| Sheath color: Black Standard: ULAWM2517/ULAWM2103/C-UL/CM Rated voltage: 300 V Operating temperature range: 0 to 105°C Flame retardancy: VW-1 Bending radius: finished outer diameter x 4 (fixed part) (mm) finished outer diameter x 7.5 (movable part) *These are recommended values, not guaranteed values. |
| Product Name Items | KDF-SB | |
|---|---|---|
| 0.2 mm2 | 0.3 mm2, 0.5 mm2 | |
| Conductor | Tin-plated annealed copper bunched wire | Tin-plated annealed copper composite stranded wire |
| Insulator | Fluoropolymer (ETFE) | |
| Twisted pair | Wire cores twisted in pairs | |
| Twisted | Stranded twisted pair wire cores in a round shape | |
| Tape | Wound with multiple layers of tape | |
| Shield | Tin-plated annealed copper wire braid | |
| Sheath | Oil- and heat-resistant vinyl mixture (black) | |
Technical Information & Design Ideas
| Cable type | UL CM (UL 444) | cUL CM | UL AWM (UL 758) | cUL AWM | |
|---|---|---|---|---|---|
| CM | STYLE 2103 | STYLE 2517 | AWM | ||
| Compatible size | All sizes | 1P, Type A | Type B or more | All sizes | |
| Rated voltage | - | 300V | |||
| Rated temperature | 105℃ | ||||
| Test voltage | 2,000 V AC/1 min | ||||
| Flame retardancy | Vertical-Tray Flame Test | FT2 | VW-1 | FT2: Type A or fewer FT1: Type B or more | |
| Compatible standards | UL 444 CSA C22.2 No. 214 | UL 758 | CSA C22.2 No. 210 | ||
The Electrical Appliances and Materials Safety Act of Japan does not apply to the KDF-SB series, so please use it for low current circuits such as signal and communication circuits.
Specifications Table
| Conductor | Insulation | Number of cores | Shielded | Electrical Characteristics | ||||
|---|---|---|---|---|---|---|---|---|
| Nominal cross-sectional area | Outer diameter (approx. mm) [Configuration] | Outer diameter (approx. mm) | Sheath outer diameter (approx. mm) | Approximate Weight (kg/km) | Allowable current (A) | Conductor resistance 20°C (Ω/km) | Insulation Resistance (MΩ·km) | |
| 0.2 mm2 <25AWG> | 0.6 <40/0.08> | 1.0 | 1P | 4.0 | 23 | 6 | 105 or less | 1,500 or more |
| 2P | 6.2 | 50 | 5 | |||||
| 3P | 6.7 | 55 | 4 | |||||
| 4P | 6.9 | 60 | 4 | |||||
| 5P | 7.7 | 80 | 4 | |||||
| 6P | 8.2 | 90 | 4 | |||||
| 7P | 8.5 | 95 | 4 | |||||
| 8P | 9.3 | 115 | 3 | |||||
| 10P | 10.5 | 135 | 3 | |||||
| 12P | 12.0 | 165 | 3 | |||||
| 15P | 11.5 | 170 | 3 | |||||
| 20P | 12.5 | 215 | 2 | |||||
| 0.3 mm2 <23AWG> | 0.8 <3/20/0.08> | 1.3 | 1P | 4.6 | 29 | 8 | 71.5 or less | 1,500 or more |
| 2P | 7.3 | 65 | 7 | |||||
| 3P | 7.8 | 75 | 6 | |||||
| 4P | 8.4 | 90 | 5 | |||||
| 5P | 9.2 | 110 | 5 | |||||
| 6P | 10.0 | 125 | 5 | |||||
| 7P | 10.5 | 140 | 5 | |||||
| 8P | 11.0 | 155 | 4 | |||||
| 10P | 13.0 | 200 | 4 | |||||
| 12P | 15.0 | 260 | 4 | |||||
| 15P | 14.5 | 265 | 4 | |||||
| 20P | 16.0 | 330 | 3 | |||||
| 0.5 mm2 <21AWG> | 1.1 <3/33/0.08> | 1.6 | 1P | 5.4 | 40 | 11 | 43.4 or less | 1,500 or more |
| 2P | 8.2 | 85 | 9 | |||||
| 3P | 9.4 | 110 | 8 | |||||
| 4P | 10.5 | 135 | 7 | |||||
| 5P | 11.5 | 160 | 7 | |||||
| 6P | 12.5 | 185 | 7 | |||||
| 7P | 13.0 | 210 | 7 | |||||
| 8P | 14.0 | 240 | 6 | |||||
| 10P | 16.5 | 325 | 6 | |||||
| 12P | 18.5 | 375 | 6 | |||||
| 15P | 17.5 | 395 | 5 | |||||
| 20P | 20.0 | 495 | 5 | |||||
Product Properties

KDF
KDF-SB
Operating temperature range
Fixed: -40 to 105°C *
During operation: 0 to 105°C
*When using below 0°C, please ensure that no external forces such as impact, bending, or vibration are applied.
Bending radius
Fixing: Recommended to be at least 4 times the cable outer diameter
During operation: Recommended to be at least 7.5 times the cable outer diameter
About allowable current
The allowable current value is the calculated value when the ambient temperature is 30°C and a single cable is laid in the air. It is not a guaranteed value.
For ambient temperatures above 30℃, multiply the values in the table by the following current reduction factors:
The allowable current value is a value calculated according to JCS0168 and is not a guaranteed value.
JCS0168: The Japanese Electric Wire & Cable Makers' Association standard "Calculation of allowable current for power cable of 33 kV or less"
Current Reduction Factor
| Ambient temperature (℃) | 30 | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Current Reduction Factor | 1.00 | 0.97 | 0.93 | 0.89 | 0.86 | 0.82 | 0.77 | 0.73 | 0.68 | 0.63 | 0.58 | 0.52 | 0.45 | 0.36 | 0.26 |
Wire Core Identification
Arrangement Example

Wire Core Identification Table
| Pair Number | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 10 | 12 | 15 | 20 | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Wire Core Number | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 | L1 | L2 |
| Insulator Color | Blue | White | Yellow | Brown | Green | Black | Red | Gray | Purple | Orange | Blue | Brown | Yellow | Black | Green | Gray | Purple | White | Yellow | Gray | Purple | Brown | Purple | Gray |
Arrangement diagram

Structure

A: Conductor B: Tape C: Insulator D: Sheath
Structure of twisted pair wire core

Instructions / Usage Examples

Applications
- Wiring to cable carrier
- Wiring for the rotating part of the robot arm
- Wiring for locations requiring noise resistance