• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Joint Bushing Internal Diameter 50 Cap

Joint Bushing Internal Diameter 50 Cap

Flange lid for the bushing series whose length can be adjusted by combining bushings.

PDF

Part Number

Configured Part Number is shown.

JB5C

Part Number
JB5C
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Material Nylon Resin Internal Diameter(mm) 50 Shape Cap
Color White Outer Diameter φ(mm) 65

Please check the type/dimensions/specifications of the part JB5C in the Joint Bushing Internal Diameter 50 Cap series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)