Push Button Switch For Hoist, For Direct Operation of Single-Phase Motor

Push Button Switch For Hoist, For Direct Operation of Single-Phase Motor

Pendant switch for direct operation of single-phase drives. Includes a machine interlock that prevents operators from pressing UP and DOWN simultaneously, promoting safe usage.

[Features]
· The COB213 is a push button switch for single-phase electric devices, featuring buttons covered by seals inside the case.
· 2 buttons (1 set) only.
· With machine interlock.
· Cannot press UP and DOWN simultaneously, promoting safe usage.
· We also manufacture UL and C-UL certified models

PDF

Part Number

Configured Part Number is shown.

COB213

Part Number
COB213
Part NumberVolume DiscountDays to ShipCompatible cable diameter range
(φ)
Representative Standard Protective Structure Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
2 Day(s) or more 18.4 to 19.6PSEIP652526676

Loading...

  1. 1

Basic Information

Maximum Electric Device Capacity Single Phase 100/110 V(kW) 0.75 Rated insulation voltage(V) AC250 Rated Current(A) 15
Connection Terminal M3.5 screw Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85
Features Button packing built-in structure Number of buttons(piece) 2 Lettering plate UP, DOWN
Operating Voltage(V) 1φ100/110, 1φ200/220 Contact Configuration 3a-3a Maximum Electric Device Capacity Single Phase 200/220V(kW) 1.5

Please check the type/dimensions/specifications of the part COB213 in the Push Button Switch For Hoist, For Direct Operation of Single-Phase Motor series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)