• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Push Button Power Switch, Embedded Type

Push Button Power Switch, Embedded Type

[Features]
· An electromagnetic push button switch with the switch section meant for embedding into equipment and walls

PDF

Part Number

Configured Part Number is shown.

Part Number
BSP210B2
BSP210B3
BSP215B2
BSP215B3
BSP215NB2
BSP215NB3
Part NumberVolume DiscountDays to ShipMaximum Electric Device Capacity Single Phase 100/110 V
(kW)
Maximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Rated Current
(A)
Connection Terminal Features Number of Poles Contact Configuration Representative Standard Mounting Hole Size Protective Structure Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
2 Day(s) or more 0.2-10M3.5 screwwith CaseFor two-phase2aPSEφ4.5NA1055045.5
2 Day(s) or more -1.510M3.5 screwwith CaseFor three-phase3aPSEφ4.5NA1055045.5
2 Day(s) or more 0.4-15M4 Screwwith CaseFor two-phase2aPSEφ4.5NA1115753
2 Day(s) or more -2.215M4 Screwwith CaseFor three-phase3aPSEφ4.5NA1115753
2 Day(s) or more 0.4-15M4 ScrewWithout CaseFor two-phase2aPSEφ4.5NA1005456.5
2 Day(s) or more -2.215M4 ScrewWithout CaseFor three-phase3aPSEφ4.5NA1005456.5

Loading...

  1. 1

Basic Information

Rated insulation voltage(V) DC500 Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85
Number of buttons(piece) 2 Button color Black (ON)/Red (OFF) Lettering plate ON,OFF

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)