Push Button Power Switch, Embedded Type, for Switch Boxes

Push Button Power Switch, Embedded Type, for Switch Boxes

[Features]
· An electromagnetic push button switch with the switch section meant for embedding into equipment and walls.
· Sized to fit retail switch boxes.

PDF

Part Number

Configured Part Number is shown.

Part Number
BSP215F2
BSP215F3
Part NumberVolume DiscountDays to ShipMaximum Electric Device Capacity Single Phase 100/110 V
(kW)
Maximum Electric Device Capacity Three-Phase 200/220 V
(kW)
Number of Poles Contact Configuration Representative Standard Mounting Hole Size Protective Structure Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
2 Day(s) or more 0.4-For two-phase2aPSEφ4.5NA1207036
2 Day(s) or more -2.2For three-phase3aPSEφ4.5NA1207036

Loading...

  1. 1

Basic Information

Rated insulation voltage(V) DC500 Rated Current(A) 15 Connection Terminal M3.5 screw
Ambient Temperature(°C) -15 to 40 Relative humidity(%) 45 to 85 Features Does not include switch box lamp
Number of buttons(piece) 2 Button color Black (ON)/Red (OFF) Lettering plate ON,OFF

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)