Float Level Switch, FLS Series

Float Level Switch, FLS Series

A floating switch for accurate water-level control.

[Features]
· Uses a mercury-free microswitch system.
· Shape and materials keep floating objects from sticking to it.
· Uniquely-constructiond spindle keeps unit from being affected by water currents.
· Excellent resistance to corrosion and degradation.
· Unique shield construction keeps water from getting in.
· Clamp keeps cable from coming off upon impact, such as if the float drops into water.
· Economical; no need to reinforce with a chain, etc.
· Works as shallow as 200 mm and as deep as 20 m

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FLS106A
FLS113A
FLS120A
Part NumberVolume DiscountDays to ShipRoHSCable Length
(m)
Applicable liquid specific gravity
(g/cm3)
Ambient Temperature
(°C)
2 Day(s) or more -60.95 to 1.100 to +60
2 Day(s) or more 10130.95 to 1.100 to +60
6 Day(s) or more -200.95 to 1.100 to +60

Loading...

  1. 1

Basic Information

Specifications Micro switching method Operating Voltage(V) AC24V10A,DC24V5A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)