• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Star Delta Auto Starter Without Case

Star Delta Auto Starter Without Case

Product for star delta starting for motors. We also offer a 3-contactor system for starting a motor that is paused for a long time, such as in firefighting and agricultural equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ADMT50B
ADMT70B
ADMT110B
ADMT150B
ADMT190B
ADMT220B
ADMT300B
ADMU50B
ADMU70B
ADMU110B
ADMU190B
ADMU220B
ADMU300B
ADMU370B
Part NumberVolume DiscountDays to ShipMotor Capacity VAC 200–220 Class
(kW/A)
Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
Star-Delta automatic starter Rated current used AC-3 220 V
(A)
Thermal relay Thermal relay rated
(A)
Ambient Operating Temperature Min
(°C)
Ambient Operating Temperature Max
(°C)
Min relative humidity
(%)
Max relative humidity
(%)
6 Day(s) or more 5.5/223002601263-contactor method22HRE35DG18 to 22 to 26-5404585
4 Day(s) or more 7.5/303002601263-contactor method30HRE35DG24 to 30 to 36-5404585
4 Day(s) or more 11/423002601263-contactor method42HRE75DG34 to 42 to 50-5404585
31 Day(s) or more 15/563402801293-contactor method56HRE75DG45 to 56 to 67-5404585
15 Day(s) or more 19/673402801293-contactor method67HRE75DG54 to 67 to 80-5404585
4 Day(s) or more 22/804003101293-contactor method80HRE150DG65 to 80 to 95-5404585
4 Day(s) or more 30/1104003101433-contactor method110HRE150DG90 to 110 to 130-5404585
4 Day(s) or more 5.5/222382201222-contactor method22HRE35DG18 to 22 to 26-5404585
6 Day(s) or more 7.5/302382201222-contactor method30HRE35DG24 to 30 to 36-5404585
Quote 11/422382201222-contactor method42HRE75DG34 to 42 to 50-5404585
15 Day(s) or more 19/672502601272-contactor method67HRE75DG54 to 67 to 80-5404585
4 Day(s) or more 22/802802601272-contactor method80HRE150DG65 to 80 to 95-5404585
4 Day(s) or more 30/1102802601412-contactor method110HRE150DG90 to 110 to 130-5404585
15 Day(s) or more 37/1302872801432-contactor method130HRE180DG105 to 130 to 155-5404585

Loading...

  1. 1

Basic Information

Operating Method Irreversible Coil rated voltage(V) AC200 Number of Poles Three-Phase
With thermal relay

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)