Reversible Electromagnetic Switch (Without Case)

Reversible Electromagnetic Switch (Without Case)

Electromagnetic switch combining a thermal relay with two electromagnetic contact devices of the same rating.
[Features]
· The type less than 3.7 kW is a compact integrated type, and equipped with a mechanical interlock unit.
[Applications]
· Excellent for switching between forward and reverse motor rotation, reversed phase braking, normal/abnormal operation, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HMUF10HB001
HMUF10HB002
HMUF10HB004
HMUF10HB007
HMUF10HB011
HMUF10HB015
HMUF10HB022
HMUF10HB027
HMUF10HB601
HMUF10HB602
HMUF10HB604
HMUF10HB607
HMUF10HB611
HMUF10HB615
HMUF10HB622
HMUF10HB627
RMUE80HB190
RMUE100HB220
RMUE125HB300
RMUF25HB055
RMUF35HB075
RMUF35HB675
RMUF50HB110
RMUF50HB6110
RMUF65HB6150
Part NumberVolume DiscountDays to ShipMotor capacity 400 to 440-VAC class
(kW/A)
Motor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Number of Poles Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
With thermal relay Auxiliary contact rated current used AC-15 220 V
(A)
Rated current used AC-3 220 V
(A)
Applicable motor type Applicable motor capacity
(kW)
Durability Mechanical
(x10K times)
Durability Electrical (AC-3)
(x10K times)
Durability Opening and closing frequency
(Times/Hour)
After adding coil capacity
(VA)
After adding coil capacity
(VA)
After coil consumption power is turned on
(W)
After adding coil current
(mA)
Ambient Operating Temperature Min
(°C)
Ambient Operating Temperature Max
(°C)
Min relative humidity
(%)
Max relative humidity
(%)
22 Day(s) or more --220 AC-[Other] 1a1b x 2778998.5HRD010B213Three-phase 220 V0.15001001,200388.22.841-5404585
31 Day(s) or more -0.2/1.2AC200Three-Phase[Other] 1a1b x 299897721.2--5001001200388.22.841-5404585
31 Day(s) or more -0.4/2.2AC200Three-Phase[Other] 1a1b x 299897722.2--5001001200388.22.841-5404585
31 Day(s) or more -0.75/3.6AC200Three-Phase[Other] 1a1b x 299897723.6--5001001200388.22.841-5404585
22 Day(s) or more --220 AC-[Other] 1a1b x 2778998.5HRD010B213Three-phase 220 V1.15001001,200388.22.841-5404585
6 Day(s) or more -1.5/6.7AC200Three-Phase[Other] 1a1b x 299897726.7--5001001200388.22.841-5404585
6 Day(s) or more -2.2/9AC200Three-Phase[Other] 1a1b x 299897729--5001001200388.22.841-5404585
22 Day(s) or more --220 AC-[Other] 1a1b x 2778998.5HRD010B213Three-phase 220 V2.75001001,200388.22.841-5404585
22 Day(s) or more --100 AC-[Other] 1a1b x 2778998.5HRD010B213Independent 100 V coil0.15001001,200-----5404585
22 Day(s) or more --100 AC-[Other] 1a1b x 2778998.5HRD010B213Independent 100 V coil0.25001001,200-----5404585
22 Day(s) or more --100 AC-[Other] 1a1b x 2778998.5HRD010B213Independent 100 V coil0.45001001,200-----5404585
22 Day(s) or more --100 AC-[Other] 1a1b x 2778998.5HRD010B213Independent 100 V coil0.755001001,200-----5404585
22 Day(s) or more --100 AC-[Other] 1a1b x 2778998.5HRD010B213Independent 100 V coil1.15001001,200-----5404585
22 Day(s) or more --100 AC-[Other] 1a1b x 2778998.5HRD010B213Independent 100 V coil1.55001001,200-----5404585
22 Day(s) or more --100 AC-[Other] 1a1b x 2778998.5HRD010B213Independent 100 V coil2.25001001,200-----5404585
22 Day(s) or more --100 AC-[Other] 1a1b x 2778998.5HRD010B213Independent 100 V coil2.75001001,200-----5404585
22 Day(s) or more --220 AC--143280287HRE75DG-80Three-phase 220 V19---3003210160-5404585
22 Day(s) or more --220 AC--143280287HRE150DG-93Three-phase 220 V22---3003210160-5404585
22 Day(s) or more --220 AC--184340310HRE150DG-125Three-phase 220 V30---7906023300-5404585
13 Day(s) or more 5.5/125.5/22AC200Three-Phase[Other] 2a2b x 2153187112322--10001001200140145.270-5404585
6 Day(s) or more 7.5/157.5/30AC200Three-Phase[Other] 2a2b x 2153187112330--10001001200140145.270-5404585
22 Day(s) or more --100 AC-[Other] 2a2b x 2112187152.5HRE35DG335Independent 100 V coil7.51,0001001,200-----5404585
11 Day(s) or more 11/2211/42AC200Three-Phase[Other] 2a2b x 2215236127342--50010012002142210110-5404585
22 Day(s) or more --100 AC-[Other] 2a2b x 2126.5236215HRE75DG350Independent 100 V coil115001001,200-----5404585
22 Day(s) or more --100 AC-[Other] 2a2b x 2126.5236215HRE75DG365Independent 100 V coil15--1,200-----5404585

Loading...

  1. 1

Basic Information

Operating Method Reversible

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)