• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electromagnetic Contactor Without Case

Electromagnetic Contactor Without Case

Perfect for general resistance load switching, such as in motor operation controls, lighting and heaters. Models with cases are also available.

[Features]
· Switch part of electromagnetic switch.
Perfect for general resistance load switching, such as in motor operation controls, lighting and heaters

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MUE1001
MUE1002
MUE801
MUE802
MUF10-4131
MUF10-4140
MUF10-4231
MUF10-4240
MUF10-5141
MUF10-5150
MUF10-5250
MUF182
MUF20141
MUF20150
MUF20241
MUF251
MUF252
MUF351
MUF352
MUF4001
MUF4002
MUF501
MUF502
MUF651
MUF652
MUF7131
MUF7140
MUF7231
MUF7240
Part NumberVolume DiscountDays to ShipCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
Auxiliary contact rated current used AC-15 220 V
(A)
Rated current used AC-3 220 V
(A)
Resistance load AC 400 V to 440 V
(A)
Resistance Class VAC 200–220
(A)
Open thermal current Ith
(A)
Durability Mechanical
(x10K times)
Durability Electrical (AC-3)
(x10K times)
Durability Opening and closing frequency
(Times/Hour)
After adding coil capacity
(VA)
After adding coil capacity
(VA)
After coil consumption power is turned on
(W)
After adding coil current
(mA)
Ambient Operating Temperature Min
(°C)
Ambient Operating Temperature Max
(°C)
Min relative humidity
(%)
Max relative humidity
(%)
4 Day(s) or more AC1002a2b16611213339312512512550010012003003210160-5404585
4 Day(s) or more AC2002a2b16611213339312512512550010012003003210160-5404585
6 Day(s) or more AC1002a2b13011213338011011011050010012003003210160-5404585
2 Day(s) or more AC2002a2b13011213338011011011050010012003003210160-5404585
11 Day(s) or more AC1001b674381313--20500100120046102.750-5404585
2 Day(s) or more AC1001a674381313202020500100120046102.750-5404585
30 Day(s) or more AC2001b674381313--20500100120046102.750-5404585
2 Day(s) or more AC2001a674381313202020500100120046102.750-5404585
6 Day(s) or more AC1001a1b675377.5313202020500100120046102.750-5404585
11 Day(s) or more AC1002a675378313--20500100120046102.750-5404585
11 Day(s) or more AC2002a675378313--20500100120046102.750-5404585
1 Day(s) AC2001a1b675387220303030500100120057123.360-5404585
2 Day(s) or more AC1001a1b73.5688332032323210001001200708.42.443-5404585
11 Day(s) or more AC1002a746883320--3210001001200708.42.443-5404585
2 Day(s) or more AC2001a1b73.5688332032323210001001200708.42.443-5404585
2 Day(s) or more AC1002a2b8983.5107.532650505010001001200140145.270-5404585
2 Day(s) or more AC2002a2b8983.5107.532650505010001001200140145.270-5404585
2 Day(s) or more AC1002a2b8983.5107.533560606010001001200140145.270-5404585
2 Day(s) or more AC2002a2b8983.5107.533560606010001001200140145.270-5404585
22 Day(s) or more 100 AC2a2b2301632403400450450450500501200500354175-5404585
22 Day(s) or more 200 AC2a2b2301632403400450450450500501200500354175-5404585
4 Day(s) or more AC1002a2b11092118.535080808050010012002142210110-5404585
4 Day(s) or more AC2002a2b11092118.535080808050010012002142210110-5404585
5 Day(s) or more AC1002a2b11092118.536510010010050010012002142210110-5404585
2 Day(s) or more AC2002a2b11092118.536510010010050010012002142210110-5404585
11 Day(s) or more AC1001b6743118.5311--20500100120046102.750-5404585
2 Day(s) or more AC1001a674381311152020500100120046102.750-5404585
11 Day(s) or more AC2001b674381311--20500100120046102.750-5404585
2 Day(s) or more AC2001a674381311152020500100120046102.750-5404585

Loading...

  1. 1

Basic Information

Operating Method Irreversible Number of Poles Three-Phase