Electromagnetic Contactor With Case

Electromagnetic Contactor With Case

Perfect for general resistance load switching, such as in motor operation controls, lighting and heaters. Case included.

[Features]
· Switch part of electromagnetic switch.
Perfect for general resistance load switching, such as in motor operation controls, lighting and heaters

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MUE80N1
MUE80N2
MUE100N1
MUE100N2
MUF7N1
MUF7N2
MUF10-4N1
MUF10-4N2
MUF10-5N1
MUF10-5N2
MUF18N1
MUF18N2
MUF20N1
MUF20N2
MUF25N1
MUF25N2
MUF35N1
MUF35N2
MUF50N1
MUF50N2
MUF65N1
MUF65N2
MUF300N1
MUF300N2
MUF400N1
MUF400N2
Part NumberVolume DiscountDays to ShipCoil rated voltage
(V)
Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
Auxiliary contact rated current used AC-15 220 V
(A)
Rated current used AC-3 220 V
(A)
Resistance load AC 400 V to 440 V
(A)
Resistance Class VAC 200–220
(A)
Open thermal current Ith
(A)
Durability Mechanical
(x10K times)
Durability Electrical (AC-3)
(x10K times)
Durability Opening and closing frequency
(Times/Hour)
After adding coil capacity
(VA)
After adding coil capacity
(VA)
After coil consumption power is turned on
(W)
After adding coil current
(mA)
Ambient Operating Temperature Min
(°C)
Ambient Operating Temperature Max
(°C)
Min relative humidity
(%)
Max relative humidity
(%)
11 Day(s) or more AC1002a2b30016314638011011011050010012003003210320-5404585
11 Day(s) or more AC2002a2b30016314638011011011050010012003003210160-5404585
31 Day(s) or more AC1002a2b37521516339312512512550010012003003210320-5404585
11 Day(s) or more AC2002a2b37521516339312512512550010012003003210160-5404585
2 Day(s) or more AC1001a1538091311201520500100120046102.7100-5404585
2 Day(s) or more AC2001a1538091311201520500100120046102.750-5404585
6 Day(s) or more AC1001a1538091313202020500100120046102.7100-5404585
2 Day(s) or more AC2001a1538091313202020500100120046102.750-5404585
16 Day(s) or more AC1001a1b1538091313202020500100120046102.7100-5404585
7 Day(s) or more AC2001a1b1538091313202020500100120046102.750-5404585
4 Day(s) or more AC1001a1b1609099220303030500100120057123.3120-5404585
4 Day(s) or more AC2001a1b1609099220303030500100120057123.360-5404585
6 Day(s) or more AC1001a1b160909932032323210001001200708.42.486-5404585
4 Day(s) or more AC2001a1b160909932032323210001001200708.42.443-5404585
21 Day(s) or more AC1002a2b23113813032650505010001001200140145.2140-5404585
4 Day(s) or more AC2002a2b23113813032650505010001001200140145.270-5404585
21 Day(s) or more AC1002a2b23113813033560606010001001200140145.2140-5404585
4 Day(s) or more AC2002a2b23113813033560606010001001200140145.270-5404585
11 Day(s) or more AC1002a2b30016314635080808050010012002142210220-5404585
11 Day(s) or more AC2002a2b30016314635080808050010012002142210110-5404585
11 Day(s) or more AC1002a2b30016314636510010010050010012002142210220-5404585
11 Day(s) or more AC2002a2b30016314636510010010050010012002142210110-5404585
22 Day(s) or more 100 AC2a2b28431467433003503503505001001200500354175-5404585
22 Day(s) or more 200 AC2a2b28431467433003503503505001001200500354175-5404585
22 Day(s) or more 100 AC2a2b2843146743400450450450500501200500354175-5404585
22 Day(s) or more 200 AC2a2b2843146743400450450450500501200500354175-5404585

Loading...

  1. 1

Basic Information

Operating Method Irreversible Number of Poles Three-Phase with Case