• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Electromagnetic Switch With Push Button

Electromagnetic Switch With Push Button

This product includes a pushbutton switch for operation of an electromagnetic switch equipped with a case cover, that can be used as a hand switch simply by connecting to the power supply/load.

[Features]
· This product includes a pushbutton switch for operation of the electromagnetic switch. Includes case cover.
The ideal electromagnetic switch for machine tools and transport mechanisms, etc.
In addition, since the difficult wiring of the circuit is completed, it can be used as a hand switch with overload protection simply by connecting the power supply/load

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MUF18HS037
MUF25HS055
MUF35HS075
MUK12HS001
MUK12HS002
MUK12HS004
MUK12HS007
MUK12HS011
MUK12HS015
MUK12HS022
Part NumberVolume DiscountDays to ShipMotor Capacity VAC 200–220 Class
(kW/A)
Coil rated voltage
(V)
Number of Poles Auxiliary Contact Dimension length
(mm)
Dimension width
(mm)
Dimension height
(mm)
With thermal relay Auxiliary contact rated current used AC-15 220 V
(A)
Rated current used AC-3 220 V
(A)
Applicable motor type Applicable motor capacity
(kW)
Durability Mechanical
(x10K times)
Durability Electrical (AC-3)
(x10K times)
Durability Opening and closing frequency
(Times/Hour)
After adding coil capacity
(VA)
After adding coil capacity
(VA)
After coil consumption power is turned on
(W)
After adding coil current
(mA)
Ambient Operating Temperature Min
(°C)
Ambient Operating Temperature Max
(°C)
Min relative humidity
(%)
Max relative humidity
(%)
2 Day(s) or more 3.7/15AC200Three-Phase1a1b16090101.5215--500100120057123.360-5404585
2 Day(s) or more 5.5/22AC200Three-Phase2a2b232138135322--10001001200140145.270-5404585
2 Day(s) or more 7.5/30AC200Three-Phase2a2b232138135330--10001001200140145.270-5404585
31 Day(s) or more 0.1/0.6AC200Three-Phase1a1288010130.6--10025600174.22.421-5404585
2 Day(s) or more 0.2/1.2AC200Three-Phase1a1288010131.2--10025600174.22.421-5404585
2 Day(s) or more 0.4/2.2AC200Three-Phase1a1288010132.2--10025600174.22.421-5404585
2 Day(s) or more 0.75/3.6AC200Three-Phase1a1288010133.6--10025600174.22.421-5404585
22 Day(s) or more -200 AC-1a10180128HRD010B3-Three-phase 200 to 220 V1.110025600174.22.421----
2 Day(s) or more 1.5/6.7AC200Three-Phase1a1288010136.7--10025600174.22.421-5404585
2 Day(s) or more 2.2/9AC200Three-Phase1a1288010139--10025600174.22.421-5404585

Loading...

  1. 1

Basic Information

Operating Method Irreversible Representative Standard PSE With push button case

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)