• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Quick belt【10 Pieces Per Package】 (QB1612ABK)

Quick belt QB1612ABK

Cord band with a surface fastener featuring one touch cord bundling and release.

[Features]
· Cord band with a surface fastener.
· One touch operation to bundle the cord, one touch operation to release the cord;hassle-free unlike conventional cord bands.
· Comes with a nylon fastener and is designed to withstand more than 10, 000 uses.
· When a bundle is released, the quick belt remains attached to the cord so there is no risk of losing the quick belt.
· Printing of brand names and marks on the quick belt is supported so it is also ideal for novelty goods (see the section in the figure that is surrounded by dotted lines)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

QB1612ABK

Part Number
QB1612ABK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Color

10 Pieces Per Package

2 Day(s) or more 20–30120Black

Loading...

  1. 1
 

Basic Information

Width(mm) 16 Material Nylon Use max temperature(°C) 90
Special Function/Application Re-bandable (Includes Velcro Tape) Number with packs(Book) 10

Please check the type/dimensions/specifications of the part QB1612ABK in the Quick belt series.

Products like this...

Part Number
QB1615ABK
QB1615AGY
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Color

10 Pieces Per Package

6 Day(s) or more 30–40150Black

10 Pieces Per Package

2 Day(s) or more 30–40150Gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)