Clamp meterDCM400

Brand :
SANWA_ELE_INST
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Clamp enables frequency measurement
[Features]
· Frequency measurement by clamping, with DMM function.
· 4,000 count/42 segment analog bar graph.
· Frequency measurement by clamping and using test lead.
· Data hold.
· Continuity check buzzer.
· Auto power off (after approximately 30 minutes).
· Low battery power indicator.
Features
●Frequency measurement is possible with both clamp/test lead.Specification
●Direct Current(A):-●Alternating Current(A):400
●DC Voltage(V):600
●AC Voltage(V):600
●Resistance(Ω):400
●SPQ(piece):5
●Detection Method: Mean Value Rectifier(MEAN)
●Maximum Display: 3999 counts
●Maximum Measuring Conductor Diameter: 25mm
●W x D x H: 50 x 28 x 193mm
●Power Supply: AAA Alkaline Dry Battery(LR03) x 2(accessory)