Gauge For Panels, Meter Relay QLR Series, Alternating Current Voltmeter/Ammeter

Gauge For Panels, Meter Relay QLR Series, Alternating Current Voltmeter/Ammeter

A photoelectric type of AC current and AC voltage meter relay that uses an LED and photo transistor. 3 types are available: 80, 100 and 120 series.

[Features]
· H (high).
· L (low).
· The 2 LED operation display lamps enable easy checking of operations, even at a distance.
· A photoelectric type that uses an LED and photo transistor.
· Free from chattering, which occurs with the contact type.
· Free from high-frequency leakage, which occurs with the oscillating type.
· The rectangular body is easy to mount simply by using a rectangular panel cut (drastically cutting mounting space and man-hours).
· The AC ammeter relay has a built-in delay timer of 1 to 10 seconds (variable).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
QLR80ASN5
QLR80ASN1000
QLR80ASN1005
QLR80ASN105
QLR80ASN1505
QLR80ASN155
QLR80ASN2005
QLR80ASN205
QLR80ASN2505
QLR80ASN3005
QLR80ASN305
QLR80ASN4005
QLR80ASN405
QLR80ASN5005
QLR80ASN505
QLR80ASN6005
QLR80ASN605
QLR80ASN7505
QLR80ASN755
QLR80ASN8005
QLR80ATN5
QLR80ATN1000
QLR80ATN1005
QLR80ATN105
QLR80ATN1505
QLR80ATN155
QLR80ATN2005
QLR80ATN205
QLR80ATN2505
QLR80ATN3005
QLR80ATN305
QLR80ATN4005
QLR80ATN405
QLR80ATN5005
QLR80ATN505
QLR80ATN6005
QLR80ATN605
QLR80ATN7505
QLR80ATN755
QLR80ATN8005
QLR80VN10
QLR80VN15
QLR80VN30
QLR80VN50
QLR80VN100
QLR80VN150
QLR80VN1500
QLR80VN200
QLR80VN300
QLR80VN3000
QLR80VN4500
QLR80VN600
QLR80VN9000
QLR100ASN5
QLR100ASN1000
QLR100ASN1005
QLR100ASN105
QLR100ASN1505
QLR100ASN155
QLR100ASN2005
Part NumberVolume DiscountDays to ShipGauge Front Surface Dimensions (Width × Height)
(mm)
Product Category Scale MAX rated current scale value
(A)
MAX rated voltage scale value
(V)
Connection Method CT ratio Outline power consumption
(VA)
Rated Frequency
(Hz)
Outline internal resistance
(Ω)
Accuracy class
(Class)
Mounting orientation
21 Day(s) or more 80 x 67AC ammeterTriple extension5-Direct Connection-0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension1000-CT combined connection1000/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension100-CT combined connection100/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension10-CT combined connection10/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension150-CT combined connection150/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension15-CT combined connection15/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension200-CT combined connection200/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension20-CT combined connection20/5A0.250/60-2.5Vertical
22 Day(s) or more 80 x 67AC ammeterTriple extension250-CT combined connection250/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension300-CT combined connection300/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension30-CT combined connection30/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension400-CT combined connection400/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension40-CT combined connection40/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension500-CT combined connection500/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension50-CT combined connection50/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension600-CT combined connection600/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension60-CT combined connection60/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension750-CT combined connection750/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension75-CT combined connection75/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterTriple extension800-CT combined connection800/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated5-Direct Connection-0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated1000-CT combined connection1000/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated100-CT combined connection100/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated10-CT combined connection10/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated150-CT combined connection150/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated15-CT combined connection15/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated200-CT combined connection200/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated20-CT combined connection20/5A0.250/60-2.5Vertical
22 Day(s) or more 80 x 67AC ammeterRated250-CT combined connection250/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated300-CT combined connection300/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated30-CT combined connection30/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated400-CT combined connection400/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated40-CT combined connection40/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated500-CT combined connection500/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated50-CT combined connection50/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated600-CT combined connection600/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated60-CT combined connection60/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated750-CT combined connection750/5A0.250/60-2.5Vertical
81 Day(s) or more 80 x 67AC ammeterRated75-CT combined connection75/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC ammeterRated800-CT combined connection800/5A0.250/60-2.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--10Direct Connection-0.250/606672.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--15Direct Connection-0.250/606672.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--30Direct Connection-0.250/606672.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--50Direct Connection-0.250/606672.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--100Direct Connection-0.250/606672.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--150Direct Connection-0.250/606672.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--1500VT combined connection-0.250/60100k2.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--200Direct Connection-0.250/606672.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--300Direct Connection-0.250/606672.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--3000VT combined connection-0.250/60100k2.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--4500VT combined connection-0.250/60100k2.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--600VT combined connection-0.250/60100k2.5Vertical
21 Day(s) or more 80 x 67AC voltmeter--9000VT combined connection-0.250/60100k2.5Vertical
21 Day(s) or more 100 x 83AC ammeterTriple extension5-Direct Connection-0.250/60-2.5Vertical
21 Day(s) or more 100 x 83AC ammeterTriple extension1000-CT combined connection1000/5A0.250/60-2.5Vertical
21 Day(s) or more 100 x 83AC ammeterTriple extension100-CT combined connection100/5A0.250/60-2.5Vertical
21 Day(s) or more 100 x 83AC ammeterTriple extension10-CT combined connection10/5A0.250/60-2.5Vertical
21 Day(s) or more 100 x 83AC ammeterTriple extension150-CT combined connection150/5A0.250/60-2.5Vertical
21 Day(s) or more 100 x 83AC ammeterTriple extension15-CT combined connection15/5A0.250/60-2.5Vertical
21 Day(s) or more 100 x 83AC ammeterTriple extension200-CT combined connection200/5A0.250/60-2.5Vertical

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)